MAX1734EVKIT

MAX1733、MAX1734评估板


点击查看特定型号的库存状况。

说明

The MAX1734 evaluation kit (EV kit) is a fully assembled and tested surface-mount PC board that contains a switching-regulator circuit configured for a +1.8V output. At up to 250mA, it accepts inputs from a +2.7VDC to +5.5VDC source or a 1-cell lithium-ion (Li+) or 2- to 3-cell battery.

The MAX1734 features an internal P-channel MOSFET switch, a synchronous rectifier, logic-controlled shutdown, and digital soft-start to limit startup current. The MAX1734 EV kit provides low quiescent current and efficiency up to 93%, providing maximum battery life. High-frequency operation up to 1.2MHz with a maximum duty cycle of 100% allows the use of tiny surface-mount components. The EV kit can also evaluate the MAX1733 after modifications.

关键特性

  • +2.7V to +5.5V Battery Input Voltage
  • +1.8V Output Voltage
  • 250mA Output Current
  • Efficiency >85% from 2mA to 250mA
  • Internal P-Channel Switch and Synchronous Rectifier
  • 0.01µA (typ) IC Shutdown Current
  • 50µA Quiescent Supply Current
  • Up to 1.2MHz (max) Switching Frequency
  • Surface-Mount Components
  • Fully Assembled and Tested
  • 应用

    • 蜂窝电话
    • 计算机:台式机、工作站和服务器
    • 消费类音频
    • 数码相机
    • 全球定位系统(GPS)
    • 掌上电脑
    • POS终端
    • 无线数据
    • 无线局域网(WLAN)
    型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C   Material Composition  

    备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

    质量管理体系 >
    环境管理体系 >

     
    Status:
    Package:
    Temperature:

    相关资料


    MAX17760
    4.5V to 76V, 300mA, High-Efficiency, Synchronous Step-Down DC-DC Converter

    • Reduces External Components and Total Cost
    • Reduces Number of DC-DC Regulators to Stock
    • Reduces Power Dissipation

    MAX20430
    Four-Output Mini PMIC for Safety Applications

    • Multiple Functions for Small Size
    • High-Precision for ASIL Applications
    • Diagnostics and Redundant Circuits

    MAX18066
    High-Efficiency, 4A, Step-Down DC-DC Regulator with Internal Power Switches

    • Feature Integration Shrinks Solution Size
    • High Efficiency Conserves Power
    • Safe, Reliable, Accurate Operation

    MAX18166
    High-Efficiency, 4A, Step-Down DC-DC Regulator with Internal Power Switches

    • Feature Integration Shrinks Solution Size
    • High Efficiency Conserves Power
    • Safe, Reliable, Accurate Operation

    MAX77511
    10V输入、四相位、可配置、3A/相位、高效Buck转换器

    • 3A/相配置Buck调节器
    • 2.3V至10V输入电压范围
    • 0.25V至5.2V输出电压范围

    MAX77711
    10V输入、四相位、可配置、3A/相位、高效Buck转换器

    • 3A/相配置Buck调节器
    • 2.3V至10V输入电压范围
    • 0.25V至5.2V输出电压范围

    MAX15158, MAX15158A
    High-Voltage Multiphase Boost Controller

    • Wide Operating Range
    • Integration Reduces Design Footprint
    • Robust Fault Protection Improves Quality and Reliability

    MAX15158A
    High-Voltage Multiphase Boost Controller

    • Wide Operating Range
    • Integration Reduces Design Footprint
    • Robust Fault Protection Improves Quality and Reliability

    MAX25201
    36V Automotive Low-IQ 200kHz to 2.2MHz Synchronous Boost Controller

  • Meets Stringent OEM Module Power Consumption and Performance Specifications
    • 20µA Quiescent Current in Skip Mode
    • ±1.5% FB Voltage Accuracy
    • Output Voltage Range: Fixed or Adjustable Between 3.5V and 60V
  • Enables Crank-Ready Designs
    • Operates Down to 1.8V After Startup
    • Wide Input Supply Range from 4.5V to 36V
  • EMI Reduction Features Reduce Interference with Sensitive Radio Bands Without Sacrificing Wide Input Voltage Range
    • Spread-Spectrum Option
    • Frequency-Synchronization Input
    • Resistor-Programmable Frequency Between 200kHz and 2.2MHz

  • MAX25202
    36V Automotive Low-IQ 200kHz to 2.2MHz Synchronous Boost Controller

  • Meets Stringent OEM Module Power Consumption and Performance Specifications
    • 20µA Quiescent Current in Skip Mode
    • ±1.5% FB Voltage Accuracy
    • Output Voltage Range: Fixed or Adjustable Between 3.5V and 60V
  • Enables Crank-Ready Designs
    • Operates Down to 1.8V After Startup
    • Wide Input Supply Range from 4.5V to 36V
  • EMI Reduction Features Reduce Interference with Sensitive Radio Bands Without Sacrificing Wide Input Voltage Range
    • Spread-Spectrum Option
    • Frequency-Synchronization Input
    • Resistor-Programmable Frequency Between 200kHz and 2.2MHz

  • MAX25200
    36V Automotive Low-IQ 200kHz to 2.2MHz Sepic/Flyback Controller

  • Meets Stringent OEM Module Power Consumption and Performance Specifications
  • 20μA Quiescent Current in Skip Mode
  • ±1.5% FB Voltage Accuracy

  • MAX20499
    Automotive Core Power Supply 5V, 8A/12A Step-Down Converter

  • High-Efficiency DC-DC Converter
  • Up to 12A peak output current:
    • MAX20499A: 8A
    • MAX20499B: 12A
  • Differential Remote Voltage Sensing

  • MAX20076E
    36V, 600mA/1.2A Mini Buck Converter with 3.5µA IQ

    • Synchronous DC-DC Converter with Integrated FETs
    • 20ns Minimum On-Time Small Solution Size Saves Space
    • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing

    MAX25276D
    36V, 600mA/1.2A Mini Buck Converter with 3.5µA IQ

    • Synchronous DC-DC Converter with Integrated FETs
    • 20ns Minimum On-Time Small Solution Size Saves Space
    • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing

    MAX20075D
    36V, 600mA/1.2A Mini Buck Converter with 3.5µA IQ

    • Synchronous DC-DC Converter with Integrated FETs
    • 20ns Minimum On-Time Small Solution Size Saves Space
    • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing

    MAX20076D
    36V, 600mA/1.2A Mini Buck Converter with 3.5µA IQ

    • Synchronous DC-DC Converter with Integrated FETs
    • 20ns Minimum On-Time Small Solution Size Saves Space
    • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing

    MAXM17720
    集成、4V-60V、150mA、喜马拉雅uSLIC电源模块DC-DC转换器,带50mA线性调节器

    • 容易使用
    • 高效
    • 灵活的设计

    MAXM17724
    集成、4V-60V、150mA、喜马拉雅uSLIC电源模块DC-DC转换器,带50mA线性调节器

    • 容易使用
    • 高效
    • 灵活的设计

    MAXM17712
    集成、4V-60V、150mA、喜马拉雅uSLIC电源模块DC-DC转换器,带50mA线性调节器

    • 容易使用
    • 高效
    • 灵活的设计

    MAXM15068
    7.5V至60V、200mA、喜马拉雅uSLIC降压型电源模块

    • 容易使用
    • 高效
    • 灵活的设计

    MAXM17633
    4.5V至36V、2A、喜马拉雅uSLIC降压型电源模块

    • 容易使用
    • 高效
    • 灵活的设计

    MAXM17635
    4.5V至36V、2A、喜马拉雅uSLIC降压型电源模块

    • 容易使用
    • 高效
    • 灵活的设计

    MAXM17634
    4.5V至36V、2A、喜马拉雅uSLIC降压型电源模块

    • 容易使用
    • 高效
    • 灵活的设计

    MAXM17537
    4.5V至60V、3A、高效、DC-DC降压型SiP电源模块,集成电感

    • 降低设计复杂度和制造风险,缩短上市时间
    • 节省电路板空间,适用于空间受限的应用
    • 可灵活地对电源设计进行优化

    MAXM17630
    4.5V至36V、1A、喜马拉雅uSLIC降压型电源模块

    • 容易使用
    • 高效
    • 灵活的设计

    MAXM17631
    4.5V至36V、1A、喜马拉雅uSLIC降压型电源模块

    • 容易使用
    • 高效
    • 灵活的设计

    MAXM17632
    4.5V至36V、1A、喜马拉雅uSLIC降压型电源模块

    • 容易使用
    • 高效
    • 灵活的设计

    MAX20473
    Low-Voltage Synchronous Boost Converter

    • Synchronous Boost Converter
    • 3.0V to 4.0V Operating Supply Voltage
    • True Output Shutdown

    MAX17662
    3.5V至36V、2A、高效、同步降压型DC-DC转换器

    • 减少外部元件,降低总体成本
    • 减少DC-DC稳压器库存清单
    • 降低功耗