回到顶部
Evaluation Kit for the MAX17291 in TDFN Package
产品详情
主要特征
应用/用途
简化框图
Technical Docs
数据资料 | Evaluation Kit for the MAX17291 in TDFN Package | Mar 03, 2021 |
主要特征
- Evaluates the MAX17291 IC in an 8-pin (2mm x 2mm) TDFN
- 1.8V to 5.5V Input Range
- 5.5V to 20V Configurable Output Voltage
- Up to 1A Input Peak Current
- Proven 2-Layer, 2oz Copper PCB Layout
- Demonstrates Compact Solution Size
- Fully Assembled and Tested
应用/用途
- 便携式医疗设备
- 传感器电源
- 可穿戴设备
描述
The MAX17291 TDFN evaluation kit (EV kit) evaluates the MAX17291 IC in the TDFN package. The MAX17291 is a low quiescent current boost (stepup) DC-DC converter with a 1A peak inductor current limit, TrueShutdown™, and short-circuit protection. The MAX17291 EV kit operates over an input range of 1.8V to 5.5V and provides resistor-configurable output voltages from 5.5V to 20V. The EV kit comes with the MAX17291ATA+ (TDFN) installed.
简化框图
Technical Docs
数据资料 | Evaluation Kit for the MAX17291 in TDFN Package | Mar 03, 2021 |