回到顶部
产品详情
The MAX1855 evaluation kit (EV kit) demonstrates a high-power, dynamically adjustable notebook CPU power-supply application circuit. The MAX1855 DC-DC converter steps down high-voltage batteries and/or AC adapters, generating a precision, low-voltage CPU core VCC rail. The MAX1855 EV kit is designed for CPU core applications requiring a voltage-positioned supply. Voltage positioning and a high-DC-accuracy control loop decrease full-load power dissipation and reduce the required number of output capacitors.
This fully assembled and tested circuit board provides a digitally adjustable 0.6V to 1.75V output voltage from a +7V to +24V battery input range. It delivers up to 18A output current. The EV kit operates at 300kHz switching frequency and has superior line- and load-transient response.
This EV kit can also be used to evaluate the MAX1716 (0.925V to 1.6V output) and the MAX1854 (0.925V to 2.0V output).
This fully assembled and tested circuit board provides a digitally adjustable 0.6V to 1.75V output voltage from a +7V to +24V battery input range. It delivers up to 18A output current. The EV kit operates at 300kHz switching frequency and has superior line- and load-transient response.
This EV kit can also be used to evaluate the MAX1716 (0.925V to 1.6V output) and the MAX1854 (0.925V to 2.0V output).
主要特征
- High Speed, Accuracy, and Efficiency
- Voltage-Positioned Output
- Low Output Capacitor Count (5)
- Reduces CPU Power Consumption
- Fast-response Quick-PWM Architecture
- +7V to +24V Input Voltage Range
- Adjustable Output Range (5-Bit DAC)
- MAX1716: 0.925V to 1.6V
- MAX1854: 0.925V to 2.0V
- MAX1855: 0.6V to 1.75V
- 18A Load-Current Capability
- 300kHz Switching Frequency
- VGATE Transition-Complete Indicator
- 24-Pin QSOP Package
- Low-Profile Components
- Fully Assembled and Tested
应用/用途
- 计算机:台式机、工作站和服务器
- 笔记本电脑
- 服务器
- 工作站
技术文档
数据资料 | MAX1716、MAX1854、MAX1855评估板 | Nov 03, 2000 |
单击下面的标题以查看详情页面
/cn/design/design-tools/ee-sim.html?
参量
主要特征
- High Speed, Accuracy, and Efficiency
- Voltage-Positioned Output
- Low Output Capacitor Count (5)
- Reduces CPU Power Consumption
- Fast-response Quick-PWM Architecture
- +7V to +24V Input Voltage Range
- Adjustable Output Range (5-Bit DAC)
- MAX1716: 0.925V to 1.6V
- MAX1854: 0.925V to 2.0V
- MAX1855: 0.6V to 1.75V
- 18A Load-Current Capability
- 300kHz Switching Frequency
- VGATE Transition-Complete Indicator
- 24-Pin QSOP Package
- Low-Profile Components
- Fully Assembled and Tested
应用/用途
- 计算机:台式机、工作站和服务器
- 笔记本电脑
- 服务器
- 工作站
描述
The MAX1855 evaluation kit (EV kit) demonstrates a high-power, dynamically adjustable notebook CPU power-supply application circuit. The MAX1855 DC-DC converter steps down high-voltage batteries and/or AC adapters, generating a precision, low-voltage CPU core VCC rail. The MAX1855 EV kit is designed for CPU core applications requiring a voltage-positioned supply. Voltage positioning and a high-DC-accuracy control loop decrease full-load power dissipation and reduce the required number of output capacitors.
This fully assembled and tested circuit board provides a digitally adjustable 0.6V to 1.75V output voltage from a +7V to +24V battery input range. It delivers up to 18A output current. The EV kit operates at 300kHz switching frequency and has superior line- and load-transient response.
This EV kit can also be used to evaluate the MAX1716 (0.925V to 1.6V output) and the MAX1854 (0.925V to 2.0V output).
This fully assembled and tested circuit board provides a digitally adjustable 0.6V to 1.75V output voltage from a +7V to +24V battery input range. It delivers up to 18A output current. The EV kit operates at 300kHz switching frequency and has superior line- and load-transient response.
This EV kit can also be used to evaluate the MAX1716 (0.925V to 1.6V output) and the MAX1854 (0.925V to 2.0V output).
技术文档
数据资料 | MAX1716、MAX1854、MAX1855评估板 | Nov 03, 2000 |