回到顶部

MAX1705、MAX1706评估板

产品详情

主要特征

简化框图

Technical Docs

数据资料 MAX1705、MAX1706评估板 Apr 01, 1997

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com

主要特征

  • +0.9V to +4.5V Input Range
  • High-Power Output: 4.5V or Adjustable
  • Dual Outputs: Step-up and Linear Regulator
  • 200mA Max Linear-Regulator Output Current
  • Optional Track Mode for Highest Efficiency
  • Low-Noise, 3.3V or Adjustable Output Voltage
  • High-Efficiency Step-up Converter: up to 96%
  • Up to 850mA Total Output Current
  • Internal 300kHz Oscillator
  • Internal MOSFET and Synchronous Rectifier
  • 1µA Shutdown Current
  • Power-Good Output
  • Surface-Mount Components
  • Fully Assembled and Tested

应用/用途

  • 数字无绳电话
  • 手持式仪表(PDA、掌上电脑)
  • 掌上电脑
  • PCS电话
  • 个人通信装置
  • 双向寻呼
  • 无线手机

描述

The MAX1705 evaluation kit (EV kit) is a step-up switching regulator for battery-powered systems operating from 1 to 3 NiCd/NiMH cells or 1 Li-Ion cell. The EV kit accepts a +0.9V to +4.5V input and converts it to a 4.5V step-up output and a 3.3V linear-regulator output. It provides low quiescent current, high-efficiency pulse-frequency-modulation operation for maximum battery life, and a high-power, fixed-frequency pulse-width-modulation mode. The MAX1705 features a built-in, low-dropout linear post-regulator that reduces high-frequency ripple.

The MAX1705 EV kit is a fully assembled and tested surface-mount circuit board. It can also be used to evaluate the MAX1706.

简化框图

Technical Docs

数据资料 MAX1705、MAX1706评估板 Apr 01, 1997

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com