回到顶部

产品详情

主要特征

简化框图

Technical Docs

数据资料 MAX17019评估板 Jul 07, 2011

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com

主要特征

  • 6V to 38V Input Range
  • Internal 5V Linear Regulator with 50mA Load Capability
  • Output Voltages
    • VOUTA: 5V Up to 4A (Adjustable from 1V to 5.3V)
    • VOUTB: 1.8V Up to 2.5A (Adjustable from 0.75V to 4V)
    • VOUTC: 1.05V Up to 4A (Adjustable from 0.75V to 4V)
    • VOUTD: 0.9V Up to 2A (Adjustable from 0.5V to 2V)
  • 0.5MHz Switching Frequency (5V and 1.05V Outputs)
  • 1MHz Switching Frequency (1.8V Output)
  • Independent Enable Inputs and Power-Good Outputs
  • Overvoltage and Undervoltage Fault Protection
  • Thermal Fault Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

应用/用途

  • 汽车电池供电设备
  • 嵌入式控制系统
  • 机顶盒

描述

The MAX17019N evaluation kit (EV kit) demonstrates the MAX17019's standard application circuit. This quad-output converter steps down high-voltage batteries and/or AC adapters, generating main supplies for ultra-mobile PCs (UMPCs).

The EV kit provides a 5V main stage output voltage (VOUTA), a 1.8V VDDQ output voltage (VOUTB), a 1.05V chipset supply output voltage (VOUTC), and a 0.9V VTT output voltage (VOUTD) from a 6V to 38V battery input range. It delivers up to 4A output current for the 5V output, 2.5A for the 1.8V output, 4A for the 1.05V output, and 2A for the 0.9V output. The 1.8V VDDQ and 0.9V VTT are for DDR2 memory applications. All outputs are adjustable by changing feedback resistors R5–R10.

The IC also has an internal fixed 5V linear regulator capable of supplying 50mA. The EV kit operates at 0.5MHz (VOUTA and VOUTC) and at 1MHz switching frequency (VOUTB). The EV kit has superior line- and load-transient response.

This EV kit is a fully assembled and tested circuit board. It also allows the evaluation of other fixed output voltages by changing R5–R10 resistors.

简化框图

Technical Docs

数据资料 MAX17019评估板 Jul 07, 2011

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com