回到顶部

MAX1700、MAX1701评估板

产品详情

主要特征

简化框图

Technical Docs

数据资料 MAX1700、MAX1701评估板 Jan 01, 1999

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

主要特征

  • 3.3V Output
  • 200mA Output
  • 0.7V to 3.5V Input
  • Up to 95% Efficiency
  • 3µA Shutdown Current
  • 300kHz PWM Operation
  • Optional Low-Power PFM Mode
  • Small Surface-Mount Components

应用/用途

描述

The MAX1701 evaluation kit provides a regulated 3.3V output while operating on input voltages as low as 0.7V. The input may be a DC source or a 1 to 2-cell battery. Efficiency is up to 95% with output loads up to 200mA.

The kit, which uses surface-mount components, is fully assembled and tested for quick evaluation. Jumpers are provided to select the output voltage, switching mode, and shutdown control. This EV kit can also be used to evaluate the MAX1700. Simply order a free sample of the MAX1700EEE and replace the MAX1701EEE that comes installed on the board.

简化框图

Technical Docs

数据资料 MAX1700、MAX1701评估板 Jan 01, 1999

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心