回到顶部

Evaluation Kit for the MAX16984

产品详情

主要特征

简化框图

Technical Docs

数据资料 Evaluation Kit for the MAX16984 Jan 10, 2017

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com

主要特征

  • Configurable Charge-Detection Modes
    • USB-IF BC1.2 CDP, DCP
    • Apple 2.1A, 1.0A
    • China YD/T1591-2009 Charging Specification
  • Automatic USB Voltage Adjustment by Integrated DC-DC Converter (220kHz to 2.2MHz)
  • Proven PCB Layout
  • Fully Assembled and Tested

应用/用途

  • 车载联网
  • 车载无线电与导航
  • USB专用电源充电器
  • 远程信息处理
  • 主机用USB接口

描述

The MAX16984 evaluation kit (EV kit) demonstrates the MAX16984 automotive high-current step-down converter with USB protection/host charger adapter emulator.

The device features integrated host-charger port-detection circuitry adhering to the USB 2.0 BC1.2 battery charging specification and also features circuitry for Apple® iPod®/ iPhone® 1.0A and iPad® 2.1A dedicated charging modes.

The device integrates high-side current sensing and voltage-adjustment circuitry that provides automatic USB voltage adjustment to compensate for voltage drops in captive cables associated with automotive applications.

The device’s step-down DC-DC converter operates from a voltage of up to 28V continuous and is protected from load-dump transients up to 42V. The converter is resistorprogrammable for 220kHz to 2.2MHz frequencies and can deliver 2.1A continuously.

The EV kit is configured for 2.2MHz operation, and the included 3-meter USB cable allows for demonstration of the cable-compensation capability of the device. This EV kit has been tuned for optimal eye quality at the end of the supplied USB cable; this tuning method is referred to as far-eye tuning. The USB 2.0 Hi-Speed eye diagram for this EV kit is shown in Figure 1.

The EV kit serves as a basic reference diagram for designs using the MAX16984. Component selection and layout should be closely followed to ensure optimal application performance. For additional support or design assistance, contact factory.

简化框图

Technical Docs

数据资料 Evaluation Kit for the MAX16984 Jan 10, 2017

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com