回到顶部
产品详情
主要特征
应用/用途
简化框图
Technical Docs
数据资料 | Evaluation Kit for the MAX16936/MAX16938/MAX16939 | Mar 31, 2020 |
主要特征
- Wide 3.5V to 36V Input Supply Range
- Forced-PWM or Skip-Mode Operation
- Programmable Switching Frequency
- Power-Good Output
- Proven PCB Layout
- Fully Assembled and Tested
应用/用途
- DC动力系统分配
- 导航及无线电头单元
- 载荷应用
描述
The MAX16936 evaluation kit (EV kit) demonstrates the MAX16936 high-voltage, current-mode step-down converter with low operating current. The EV kit operates over a wide 3.5V to 36V input range and the output is set for 5V at 2.5A.
The EV kit comes with the MAX16936RAUEA/V+ installed.
简化框图
Technical Docs
数据资料 | Evaluation Kit for the MAX16936/MAX16938/MAX16939 | Mar 31, 2020 |