回到顶部
主要特征
- Step-Up/Down Voltage Conversion
- 1.8V to 11V Input Range
- 3.3V or 5V Selectable Output Voltage
- Adjustable Output Voltage (1.25V to 5.5V)
- Load Disconnects from Input in Shutdown
- Up to 300mA Output Current
- No External FETs Required
- 0.1µA Typical IC Shutdown Current
- Low-Battery Comparator
- 16-Pin QSOP Package (same footprint as 8-pin SO)
- Surface-Mount Components
- Fully Assembled and Tested
应用/用途
- 2节至4节AA碱性电池供电的手持设备
- 3.3V及其它低电压系统
- 电池供电设备与AC输入适配器
- 数码相机
- 单节锂离子电池供电便携式设备
描述
The MAX1672 evaluation kit (EV kit) integrates a step-up switching converter with a linear-regulator output to provide step-up/down voltage conversion. It accepts a 1.8V to 11V input and converts it to a 3.3V or 5V output for currents up to 300mA. The EV kit is optimized for battery applications where the input varies above and below the regulated output voltage. It provides ultra-low quiescent current and high efficiency for maximum battery life. Another benefit of the low-dropout linear post-regulator is that it reduces high-frequency ripple.
The MAX1672 EV kit is a fully assembled and tested surface-mount circuit board. With minimal modification, it can also be used to evaluate other output voltages. Additional pads on the board accommodate external feedback resistors for setting different output voltages.
The MAX1672 EV kit is a fully assembled and tested surface-mount circuit board. With minimal modification, it can also be used to evaluate other output voltages. Additional pads on the board accommodate external feedback resistors for setting different output voltages.
简化框图
Technical Docs
数据资料 | MAX1672评估板 | Feb 01, 1999 |