回到顶部

MAX1644评估板

产品详情

主要特征

简化框图

Technical Docs

数据资料 MAX1644评估板 Dec 03, 2001

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com

主要特征

  • +3V to +5.5V Input Voltage Range
  • Output Voltage Preset to 1.5V
    • 2.5V or 3.3V Selectable
    • 1.1V to VIN Adjustable
  • 2A Output Current
  • 92% Efficiency
  • 300kHz Switching Frequency
  • Synchronous Rectification for Improved Efficiency
  • No External Schottky Diode Required
  • Less than 1µA typical IC Shutdown Current
  • Surface-Mount Construction
  • Fully Assembled and Tested

应用/用途

  • +3.3V PC卡及CardBus应用
  • +5V至+3.3V/+2.5V转换
  • CPU子卡电源
  • CPU I/O电源
  • 台式机总线端接板
  • 笔记本电脑和亚笔记本电脑

描述

The MAX1644 evaluation kit (EV kit) provides a 1.5V output voltage from a +3V to +5.5V input source. It delivers up to 2A output current with 92% (max) efficiency. The MAX1644 is a step-down switching regulator with an internal synchronous rectifier to reduce the number of external components. It features a resistor-programmable fixed off-time as well as current-mode operation for superior load- and line-transient response.

The MAX1644 EV kit can also be used to evaluate other output voltages by changing the feedback resistors (R1 and R2) or by using the preset +3.3V or +2.5V settings.

简化框图

Technical Docs

数据资料 MAX1644评估板 Dec 03, 2001

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com