回到顶部
产品详情
The MAX1637 evaluation kit (EV kit) contains two separate switching-regulator circuits. The first circuit converts high-voltage battery power into a low-voltage supply rail for next-generation notebook CPU cores. Its output is fixed at 1.7V and delivers up to 7A output current with greater than 87% efficiency. The second circuit generates a low-voltage supply for general-purpose use. Its output is fixed at 2.5V and delivers up to 3A output current. The battery range for both circuits is 4.5V to 22V, and both require a separate 5V input voltage to power the MAX1637. Output voltages can be adjusted by changing the feedback resistor values.
The MAX1637 EV kit has excellent dynamic response to correct for fast output transients. This EV kit is a fully assembled and tested circuit board.
The MAX1637 EV kit has excellent dynamic response to correct for fast output transients. This EV kit is a fully assembled and tested circuit board.
主要特征
- 4.5V to 22V Battery Voltage Range
- 4.5V to 5.5V Input Voltage Range (IC Power)
- Output Voltage:
- Fixed 1.7V, 7A (Circuit 1)
- Fixed 2.5V, 3A (Circuit 2)
- Circuit 1 Efficiency = 90% (VIN = 7V, VOUT = 1.7V @ IOUT = 3A)
- Circuit 2 Efficiency = 91% (VIN = 7V, VOUT = 2.5V @ IOUT = 3A)
- 3µA Max IC Shutdown Current
- Fast MOSFETs for Low Switching Losses
- Tight PC Board Layout for Low Switching Losses
- 300kHz Switching Frequency
- Surface-Mount Construction
- Fully Assembled and Tested
应用/用途
- 手持终端、PDA
- 笔记本电脑
- 亚笔记本电脑
技术文档
数据资料 | MAX1637评估板 | Feb 01, 1998 |
单击下面的标题以查看详情页面
/cn/design/design-tools/ee-sim.html?
参量
主要特征
- 4.5V to 22V Battery Voltage Range
- 4.5V to 5.5V Input Voltage Range (IC Power)
- Output Voltage:
- Fixed 1.7V, 7A (Circuit 1)
- Fixed 2.5V, 3A (Circuit 2)
- Circuit 1 Efficiency = 90% (VIN = 7V, VOUT = 1.7V @ IOUT = 3A)
- Circuit 2 Efficiency = 91% (VIN = 7V, VOUT = 2.5V @ IOUT = 3A)
- 3µA Max IC Shutdown Current
- Fast MOSFETs for Low Switching Losses
- Tight PC Board Layout for Low Switching Losses
- 300kHz Switching Frequency
- Surface-Mount Construction
- Fully Assembled and Tested
应用/用途
- 手持终端、PDA
- 笔记本电脑
- 亚笔记本电脑
描述
The MAX1637 evaluation kit (EV kit) contains two separate switching-regulator circuits. The first circuit converts high-voltage battery power into a low-voltage supply rail for next-generation notebook CPU cores. Its output is fixed at 1.7V and delivers up to 7A output current with greater than 87% efficiency. The second circuit generates a low-voltage supply for general-purpose use. Its output is fixed at 2.5V and delivers up to 3A output current. The battery range for both circuits is 4.5V to 22V, and both require a separate 5V input voltage to power the MAX1637. Output voltages can be adjusted by changing the feedback resistor values.
The MAX1637 EV kit has excellent dynamic response to correct for fast output transients. This EV kit is a fully assembled and tested circuit board.
The MAX1637 EV kit has excellent dynamic response to correct for fast output transients. This EV kit is a fully assembled and tested circuit board.
技术文档
数据资料 | MAX1637评估板 | Feb 01, 1998 |