回到顶部

MAX1630、MAX1631、MAX1632评估板

产品详情

主要特征

简化框图

Technical Docs

数据资料 MAX1630、MAX1631、MAX1632评估板 Mar 07, 1997

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

主要特征

  • Battery Range:
    • 5.2V to 20V (MAX1630)
    • 5.2V to 28V (MAX1631)
    • 6.5V to 28V (MAX1632)
  • Outputs:
    • 3.3V at 3A
    • 12V at 120mA
    • 5V at 3A
    • 5V at 30mA Keep-Alive
  • 1:4 Transformer (MAX1630)
    1:2.2 Transformer (MAX1632)
  • Adjustable 2.5V to 5.5V Outputs (optional resistor divider)
  • Precision 2.5V Reference Output
  • Oscillator Sync Input
  • Low-Noise Mode Control Input (active-low SKIP)
  • Power-Good Monitor (active-low RESET output)
  • Fully Assembled and Tested

应用/用途

  • 台式CPU本地DC-DC转换器
  • 笔记本电脑和亚笔记本电脑
  • PDA与移动通信

描述

The MAX1630/MAX1631/MAX1632 evaluation kits (EV kits) each consist of one of three preassembled and tested evaluation boards (EV boards) that embody the standard application circuits. The MAX1630 and MAX1632 EV boards provide the triple-output 3.3V/5V/12V circuit, and the MAX1631 EV board provides the dual-output 3.3V/5V circuit.

All three use the same PC board but have different components to accommodate different input voltage ranges. The main differences between the MAX1630 and MAX1632 EV boards are in the turns ratio (1:4 or 1:2.2) and in the location of the transformer connection (3.3V side or 5V side). Connecting the transformer to the 3.3V side allows lower input voltage. Connecting the transformer to the 5V side provides slightly better efficiency and lower stress voltages.

These circuits are configured to deliver up to 3A of output current on each of the main PWM outputs with greater than 90% efficiency. The MAX1630/MAX1631/MAX1632 EV kits can also be used to evaluate other output voltages.

简化框图

Technical Docs

数据资料 MAX1630、MAX1631、MAX1632评估板 Mar 07, 1997

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心