回到顶部

MAX1623评估板

产品详情

主要特征

简化框图

Technical Docs

数据资料 MAX1623评估板 Sep 01, 1999

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com

主要特征

  • +4.5V to +5.5V Input Voltage Range
  • Output Voltage
    • 3.3V Preset
    • 1.1V to 3.8V Adjustable (optional resistor-divider)
  • Guaranteed 3A Output Current
  • 94% Efficiency (VIN = 5V, VOUT = 3.3V at IOUT = 2A)
  • Internal 3A, 0.1Ω (max) MOSFET Switches
  • Up to 350kHz Switching Frequency
  • Thermal Shutdown at Tj = +145°C
  • Surface-Mount Construction
  • Fully Assembled and Tested

应用/用途

  • 5V至3.3V转换
  • CPU子卡电源
  • 台式计算机总线端接电源
  • DSP电源
  • 笔记本电脑CPU I/O电源

描述

The MAX1623 evaluation kit (EV kit) provides a preset 3.3V output voltage from a +4.5V to +5.5V input source. It delivers up to 3A output current with greater than 90% efficiency.

The MAX1623 is a step-down switching regulator with synchronous rectification that includes two low-on-resistance 0.1Ω (max), 3A MOSFET power switches. It features a resistor-programmable fixed off-time as well as current-mode operation for superior load- and line-transient response.

The MAX1623 EV kit can also be used to evaluate other output voltages besides 3.3V by changing RTOFF and the feedback resistors R1 and R2 located on the bottom of the board.

简化框图

Technical Docs

数据资料 MAX1623评估板 Sep 01, 1999

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com