MAX1545EVKIT

MAX1544、MAX1545评估板


点击查看特定型号的库存状况。

说明

MAX1544/MAX1545评估板(EV kit)演示如何构建大功率、可动态调整的多相笔记本CPU应用电路。这款DC-DC转换器能够将高电压电池和/或AC适配器电压进行降压转换,产生精确的低压CPU核所要求的VCC电压。MAX1544评估板满足移动和台式AMD Hammer™ CPU的瞬态电压规范。MAX1545评估板满足台式和移动Pentium® 4 (P4) CPU的瞬态电压规范。MAX1544/MAX1545评估板包含MAX1544或MAX1545双相Quick-PWM™降压控制器,两个MAX1980从控制器和MAX6590温度传感器。MAX1544/MAX1545评估板采用增益和失调可调的有源电压定位技术,降低了功耗和对大尺寸输出电容的要求。评估板还具有独立的四级逻辑输入,用于设定挂起电压(S0/S1)。

MAX1980提供附加的门驱动电路、相位同步、限流和电流平衡功能。精确的摆率控制能及时响应DAC的新设置,使电池浪涌电流降至最小。

配备齐全且经过测试的电路板提供5位数字可调输出电压,电池输入电压范围7V至24V。评估板工作在300kHz开关频率,具有出色的输入和负载瞬态响应特性。

关键特性

  • 四相Quick-PWM评估板
  • 兼容于移动和台式P4或AMD Hammer CPU
  • 增益和失调可调的有源电压定位技术和远端检测
  • 高速、高精度、高效率
  • 仅需极少的大尺寸输出电容
  • 多相快速响应Quick-PWM结构
    • MAX1544/MAX1545双相控制器
    • 两个MAX1980从控制器
  • 7V至24V输入电压范围
  • 5位板上DAC
    • 移动P4:输出电压0.60V至1.75V
    • 台式P4:输出电压1.10V至1.85V
    • AMD Hammer:输出电压0.675V至1.55V
  • 68A负载电流(每相17A)
  • 300kHz开关频率
  • MAX6509温度传感器
  • 40引脚、薄型QFN封装(MAX1544/MAX1545)
  • 20引脚、薄型QFN封装(MAX1980)
  • 经过完全安装与测试

应用

  • AMD Hammer台式机或笔记本PC
  • 多相CPU核电源
  • 服务器/台式计算机
  • 电压定位降压型转换器
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C   Material Composition  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料


MAX20710
Integrated, Step-Down Switching Regulator with PMBus

  • High Power Density and Low Component Count
  • Optimized Component Performance and Efficiency with Reduced Design-In Time
  • Increased Power-Supply Reliability with System and IC Self-Protection Features

MAX17760
4.5V to 76V, 300mA, High-Efficiency, Synchronous Step-Down DC-DC Converter

  • Reduces External Components and Total Cost
  • Reduces Number of DC-DC Regulators to Stock
  • Reduces Power Dissipation

MAX20430
Four-Output Mini PMIC for Safety Applications

  • Multiple Functions for Small Size
  • High-Precision for ASIL Applications
  • Diagnostics and Redundant Circuits

MAX18166
High-Efficiency, 4A, Step-Down DC-DC Regulator with Internal Power Switches

  • Feature Integration Shrinks Solution Size
  • High Efficiency Conserves Power
  • Safe, Reliable, Accurate Operation

MAX18066
High-Efficiency, 4A, Step-Down DC-DC Regulator with Internal Power Switches

  • Feature Integration Shrinks Solution Size
  • High Efficiency Conserves Power
  • Safe, Reliable, Accurate Operation

MAX77511
10V输入、四相位、可配置、3A/相位、高效Buck转换器

  • 3A/相配置Buck调节器
  • 2.3V至10V输入电压范围
  • 0.25V至5.2V输出电压范围

MAX77711
10V输入、四相位、可配置、3A/相位、高效Buck转换器

  • 3A/相配置Buck调节器
  • 2.3V至10V输入电压范围
  • 0.25V至5.2V输出电压范围

MAX15158, MAX15158A
High-Voltage Multiphase Boost Controller

  • Wide Operating Range
  • Integration Reduces Design Footprint
  • Robust Fault Protection Improves Quality and Reliability

MAX15158A
High-Voltage Multiphase Boost Controller

  • Wide Operating Range
  • Integration Reduces Design Footprint
  • Robust Fault Protection Improves Quality and Reliability

MAX25201
汽车级、36V、低IQ、200kHz至2.2MHz同步升压控制器

  • 满足严格的OEM模块功耗和性能规范
  • 支持启动就绪设计
  • EMI抑制特性可降低对敏感无线电频段的干扰,且不影响较宽输入电压范围

MAX25202
汽车级、36V、低IQ、200kHz至2.2MHz同步升压控制器

  • 满足严格的OEM模块功耗和性能规范
  • 支持启动就绪设计
  • EMI抑制特性可降低对敏感无线电频段的干扰,且不影响较宽输入电压范围

MAX25200
汽车级、36V、低IQ、200kHz至2.2MHz SEPIC/反激控制器

  • 满足严格的OEM模块功耗和性能规范
  • 跳脉冲模式下静态电流仅为20µA
  • ±1.5%反馈电压精度

MAX20499
汽车核心供电电源5V、8A/12A降压型转换器

  • 高效DC-DC转换器
  • 高达12A峰值输出电流:
  • 远端差分电压检测

MAX20076E
36V, 600mA/1.2A Mini Buck Converter with 3.5µA IQ

  • Synchronous DC-DC Converter with Integrated FETs
  • 20ns Minimum On-Time Small Solution Size Saves Space
  • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing

MAX25276D
36V, 600mA/1.2A Mini Buck Converter with 3.5µA IQ

  • Synchronous DC-DC Converter with Integrated FETs
  • 20ns Minimum On-Time Small Solution Size Saves Space
  • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing

MAX20075D
36V, 600mA/1.2A Mini Buck Converter with 3.5µA IQ

  • Synchronous DC-DC Converter with Integrated FETs
  • 20ns Minimum On-Time Small Solution Size Saves Space
  • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing

MAX20076D
36V, 600mA/1.2A Mini Buck Converter with 3.5µA IQ

  • Synchronous DC-DC Converter with Integrated FETs
  • 20ns Minimum On-Time Small Solution Size Saves Space
  • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing