Evaluation Kit for the MAX15303
主要特征
- InTune™ Digital Point-of-Load (PoL) Switched-Mode Power Supply (SMPS)
- Digital State-Space Control
- Dual-Edge-Modulated Pulse-Width Modulation (PWM)
- 300kHz to 1MHz Switching Frequency
- 5V to 12V Input Voltage Range Using Linear Mode
- 6.5V to 12V Input Voltage Range Using BabyBuck Mode
- 0.6V to 3.3V Output Voltage Range
- 6A Output Current Capability
- Single-Phase Operation
- Pin-Strap or PMBus Configuration
- SMB Connectors for Low-Noise Measurements
- Connectors for Multiple-Rail Evaluation
- PMBus Interface for Control and Monitoring
- High-Speed Serial-Port Diagnostics
The EV kit requires the use of the MAXPOWERTOOL002# which is not included and must be purchased separately.
应用/用途
- 基站设备
- 电源模块
- 路由器/交换机
- 服务器
- 存储系统
描述
The MAX15303 evaluation kit (EV kit) is a proven application circuit design for the MAX15303 digital DC-DC controller integrated circuit (IC). The EV kit allows the user to easily modify and test the EV kit with different operating conditions. The EV kit can be used as a standalone board if desired. However, to take full advantage of the IC’s capability, the user must connect the EV kit to a PC with the Maxim PowerTool MAXPOWERTOOL002# USB-to-PMBus™ interface dongle and then control and monitor the EV kit with Maxim’s digital PowerTool graphical user interface (GUI) software. The PowerTool GUI allows a PC to control the PMBus interface and to collect real-time data from the EV kit. The PowerTool is Windows XP®, Windows Vista®, and Windows®7 compatible. It provides a simple interface for exercising the features of the IC.
简化框图
Technical Docs
数据资料 | Evaluation Kit for the MAX15303 | Dec 18, 2014 |