回到顶部

Evaluation Kit for the MAX15062 in 5V Output-Voltage Application

产品详情

主要特征

简化框图

Technical Docs

数据资料 Evaluation Kit for the MAX15062 in 5V Output-Voltage Application Oct 07, 2019

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

主要特征

  • 6.5V to 60V Input Voltage Range
  • 5V Output, 300mA Continuous Current
  • Internal Compensation
  • EN/UVLO for On/Off Control and Programmable Input Undervoltage Lockout
  • 95% Peak Efficiency
  • 500kHz Switching Frequency
  • PFM or Forced-PWM Mode of Operation
  • Hiccup Mode Overcurrent Protection
  • Open-Drain Active-Low RESET Output
  • Thermal Shutdown
  • Lead-Free, 8-Pin, 2mm x 2mm TDFN Package
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Complies with CISPR22(EN55022) Class B Conducted and Radiated Emissions

应用/用途

  • 4–20mA电流环路
  • 通用负载点电源
  • 替代高压LDO
  • HVAC与楼宇控制
  • 工业传感器
  • 过程控制

描述

The MAX15062C5EVKITE# evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the performance of the MAX15062C 60V, 300mA ultra-small, high-efficiency, synchronous step-down converter. The EV kit operates over a wide input voltage range of 6.5V to 60V, and provides up to 300mA load current at 5V output voltage. The device features undervoltage lockout, overcurrent protection, and thermal shutdown. The EV kit switches at a frequency of 500kHz, and delivers a peak efficiency of 95% with the supplied components. The EV kit also provides a good layout example, which is optimized for conducted, radiated EMI, and thermal performance. For more details about the IC benefits and features, refer to the MAX15062 data sheet.

The EV kit comes installed with the MAX15062CATA+ in an 8-pin (2mm x 2mm) lead(Pb)-free/RoHS-compliant TDFN package.

简化框图

Technical Docs

数据资料 Evaluation Kit for the MAX15062 in 5V Output-Voltage Application Oct 07, 2019

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心