Maxim提供全面的小尺寸、低功耗µP监控电路,具有极高的电压监测精度,适用于工业及汽车应用领域。
从以下列表选择 | 最低功耗 | 最小封装 | 最高门限精度 | 最低监测电压 | 高电源电压 | 可工作在+125°C |
---|---|---|---|---|---|---|
1路监测电压 | ≤ 1µA | µDFN UCSP™ | ≤ 1% | ≤ 1.2V | > 6V | -55°C 到 +125°C![]() -40°C 到 +125°C |
2路监测电压 | ≤ 1.5µA | µDFN | ≤ 1.5% | ≤ 1.2V | > 6V | -40°C 到 +125°C |
3路监测电压 | ≤ 12µA | SC70 薄型 QFN | ≤ 1.5% | ≤ 1.2V | > 6V | -40°C 到 +125°C |
4路监测电压 | ≤ 40µA | 薄型 QFN µMAX® | ≤ 1% | ≤ 1.2V | > 6V | -40°C 到 +125°C |
5路或更多监测电压 | ≤ 70µA | 薄型 QFN | ≤ 1% | ≤ 1.2V | > 6V | -40°C 到 +125°C |
Featured Technical Documents
Browse Popular Technical Documents:





技术文档

March 03, 2022
It is possible to deliver power and data to operate I2C and SPI endpoints, such as humidity or temperature sensors, with the use of a single wire connection and ground using Analog Devices’ 1-Wire technology.
February 17, 2022
The 1-Wire Silicon Serial Number DS2401 and DS1990A, has suffered supply chain issues. To relieve this issue, Analog Devices has developed the alternatives DS2401A and DS1990AA.
August 10, 2020
Adding location-tracking chips to IoT designs brings new power-management challenges. See how SIMO buck-boost regulators save space and extend battery life.
May 11, 2020
Learn how LUXROBO increased power efficiency, shrank solution size, and lowered the BOM of its modular robotics/IoT platform with Maxim analog devices.
May 11, 2020
When MediaTek needed SerDes technology for its car infotainment SoC-based reference design, it found robust data transmission from Maxim’s GMSL technology.
May 11, 2020
Understand the role of pulse transit time (PTT) in accurate blood-pressure monitoring from wearables. Get ideas for your next design.
May 11, 2020
With the industry’s only ASIL-compliant car camera protector IC, you can ensure reliable operation of safety-critical applications. Learn more.
May 11, 2020
To infuse its fitness tracker with high levels of processing power at low power consumption, WHOOP turned to Maxim’s DARWIN low-power microcontrollers.
May 11, 2020
With its biometrics sensing technology integrated into horse bridles, Equine SmartBits aims to enhance equine health and performance. Learn more from the blog.
May 11, 2020
Understand why wearables with sophisticated sensors and algorithms are the best choice for continuous blood-pressure monitoring. Read the blog post.
May 11, 2020
Learn how Digital Frontier reduced wafer test equipment size and power consumption with the MAX9972 low-power ATE driver. Get details today.
May 11, 2020
Watch this short video to learn how a battery fuel gauge IC with authentication prevents battery pack cloning. Test-drive the IC with the eval kit from Maxim Integrated.
May 11, 2020
Industry’s first secure microcontroller with physically unclonable function (PUF) technology protects new and existing IoT designs from hackers. Learn more.
May 07, 2020
Get up to speed on the basics of cryptography, so you can protect your IoT designs from hackers and other security threats.
May 05, 2020
Maxim Integrated’s resident power evangelist explains how charge redistribution in networked capacitors offers a clue into how batteries will behave in portable devices.
April 30, 2020
John Kirwan, Maxim Integrated’s VP of Global Customer Operations, highlights how the company is continuing to support its customers while also prioritizing products used in medical equipment that helps COVID-19 patients.
April 28, 2020
What was it like to charge an electrical vehicle battery…in 1898? Jim Harrison takes an interesting look at how EV charging has evolved.
April 23, 2020
From heart rate to SpO2, PPG data derived from optical biosensors reveal a lot about our health and well-being. Read the blog to learn more.