具有复位功能的稳压器在以下关键领域提供最具创新的方案。
高压(72V)线性稳压,用于汽车电子产品 | |
---|---|
MAX6765–74 | 带有监控电路的100mA线性稳压器,仅消耗31µA电流,工作在4V至72V |
MAX6791–6 | 72V、300mA单/双通道线性稳压器,集成了复位、看门狗定时器和电源失效比较器 |
MAX6397/8 | 集成了100mA、常备线性稳压器的过压保护 |
低电压线性稳压器,集成了复位电路 | |
---|---|
MAX6469–84 | 300mA LDO线性稳压器,集成了复位电路,采用TDFN、CSP封装 |
MAX6329/49 | 150mA、SOT23低压差线性稳压器,集成了复位电路,仅消耗25µA电流 |
精密的并联型稳压器,集成了复位电路 | |
---|---|
MAX6330/1 | 低成本、100µA至50mA并联型稳压器,集成了复位电路 |
技术文档

May 11, 2020
With its biometrics sensing technology integrated into horse bridles, Equine SmartBits aims to enhance equine health and performance. Learn more from the blog.
April 15, 2020
NCATEST decreased the design cycle, power consumption, and size for a new automated test equipment solution using Maxim Integrated's pin electronics.
January 14, 2020
See how ROJ and Mares brought their function-rich, wrist-worn dive computer to life with Maxim analog and power management ICs. Read the blog.
August 29, 2019
Guest blogger Jim Harrison details the specs you should consider when evaluating voltage supervisor ICs for your designs.
June 04, 2019
Supervisory and watchdog-timer ICs can be a tool in an automotive designer’s toolkit to meet vehicle emissions standards.
December 13, 2018
Tom Bui, principal MTS at Maxim, highlights how designers can add functions to their designs while reducing footprint and power consumption.
June 12, 2018
Learn techniques to address challenges faced by supervisory ICs, whose role in monitoring voltages is critical.
April 30, 2018
See demos and get details on three key analog ICs that strengthen your design during this online deminar.
April 25, 2018
Guest blogger nanoMan, the expert of all things nanoPower, shares a quiz that tells you what type of analog hero you are.
September 26, 2017
New technologies are giving us new ways to manage medical conditions. See what two companies have created with Maxim ICs to enhance quality of life.
July 13, 2017
Learn about reliable analog blocks for building robust recloser controller designs that maintain smart grid uptime.