Lower Your IQ
With ultra-low quiescent current and small package options, nanoPower microprocessor supervisory circuits are ideal for wearable, portable and battery-operated equipment where space and power constraints are critical. Features include adjustable reset, watchdog timeout and manual reset input. They are available in either push-pull or open-drain output configurations and are fully speified over the -40°C to +125°C automotive temperature range.
nanoPower µProcessor Supervisors
Part Number | IQ (typ) | VCC | Reset Output | Features | Package | ||
---|---|---|---|---|---|---|---|
MAX16150 | 20nA | 1.3 – 5.5 | Open Drain Active Low | Push Button on/off Controller | WLP/6 | Buy › | |
MAX16056 | 125nA | 1.1V to 5.5V | Push-Pull Active Low | Watchdog Timer | TDFN/8 | Buy › | |
MAX16057 | 125nA | 1.1V to 5.5V | Push-Pull Active Low | TDFN/6 | Buy › | ||
MAX16058 | 125nA | 1.1V to 5.5V | Open Drain Active Low | Watchdog Timer | TDFN/8 | Buy › | |
MAX16059 | 125nA | 1.1V to 5.5V | Open Drain Active Low | TDFN/6 | Buy › | ||
MAX16072 | 700nA | 1.0V to 5.5V | Push-Pull Active Low | Internal Reference/Comparator | UCSP/4 | Buy › | |
MAX16073 | 700nA | 1.0V to 5.5V | Push-Pull Active High | Internal Reference/Comparator | UCSP/4 | Buy › | |
MAX16074 | 700nA | 1.0V to 5.5V | Open Drain Active Low | Internal Reference/Comparator | UCSP/4 | Buy › |