回到顶部
/content/maximintegrated/zh/products/power/supervisors-voltage-monitors-sequencers/battery-backup-ics
Using the MAX3157 High-CMR RS-485 Transceivers
Switching Between Battery and External Power Sources
Supervisor ICs Monitor Battery-Powered Equipment
- 电源与电池管理
- Battery Management >
- Switching Regulators >
- 降压(442) >
- 升压(110) >
- 升/降压(40) >
- 反相(26)
- LED Drivers(97)
- Reference Designs >
- 多功能PMIC(99)
- Isolated Power(32) >
- 电容电荷泵(45)
- Low Dropout Linear Regulators (LDOs) >
- LED Drivers >
- 电容电荷泵(9)
- Protection and Control >
- Protection Devices >
- 热插拔控制器(58) >
- Relay Drivers(6)
- Power-Plane/CardBus Switches(2)
- 3.3V/5V PCMCIA Cards and Hosts(1)
- 显示器和LED电源(45) >
- LCD Power(27)
- Programmable Gamma Buffers(1)
- VCOM Amplifiers and Panel Repair(1)
- Segmented and Dot Matrix Display >
- Electroluminescent (EL) Drivers(2)
- Supervisors, Voltage Monitors, and Sequencers >
- Microprocessor Supervisors >
- Single-Voltage Monitors(245) >
- Multi-Voltage Monitors >
- 仅有看门狗定时器(11)
- 电源排序和电压跟踪(35)
- 电池备份电路(78) >
- 开关去抖器(8) >
- Regulator + Reset Circuits(38)
- Microprocessor Supervisors >
- Power-over-Ethernet (PoE) >
- MOSFET驱动器、“或”逻辑FET控制器(35) >

Featured Technical Documents
Browse Popular Technical Documents:



技术文档

参考设计
工具 < 工业MAXREFDES9009: MAX98365 8-Channed Reference Design
Easy to use 8-channel digital input audio amplifier with a true plug and play usability.
MAXREFDES1238: Scalable, Single Input, 6 Output, Power Solution for the Versal ACAP Platform
In this design a single 12V input supplies a circuit which outputs 6 separate rails ranging from...
MAXREFDES1263: True Wireless Stereo Cradle and Earbuds
This solution demonstrates a small size, low power, high effective, high accuracy power manageme...
MAXREFDES1260: Li Battery Charger and Monitor System with 3A USB-C Input
The purpose of MAXREFDES1260 is to solve the problem of high-voltage fast charging of 2S battery...
MAXREFDES9002: C-source Reference for Operating the DS28E18 from Cortex-M4 GPIO Pins
Extend an I2C and SPI interface using the DS28E18 with included M4 compatible 1-Wire API and C-d...

MAXREFDES179#参考设计板
The MAXREFDES179 reference design is a complete Universal Serial Bus (USB) type-C PD solution fe...
MAXREFDES1275: 1A,3-Channel LED Driver in Buck Configuration using MAX20050 and its dimming control using MAX32630FTHR
The MAX20050 is a high-brightness LED driver for automotive exterior lighting applications.
MAXREFDES1046:宽输入范围、3.3V/3A输出同步整流、降压型DC-DC转换器,两层电路板设计降低成本
The MAX17574, high-efficiency, high-voltage, synchronous step-down DC-DC converter with integrat...
MAXREFDES1105: Miniature, 5V/2A, Synchronous, No-Opto Flyback DC-DC Converter with 90.4% Efficiency Using MAX17690 and MAX17606
Due to its simplicity and low cost, the flyback converter is the preferred choice for low-to-med...
MAXREFDES1102:小尺寸、24V/250mA、无光耦、反激DC-DC转换器,92%效率
The MAX17690 implements an innovative algorithm to accurately determine the output voltage by se...
MAXREFDES1045: Two-Layer Board, 5V/3A, Wide-Input, Synchronous, Step-Down DC-DC Converter Using the MAX17574
The MAX17574, high-efficiency, high-voltage, synchronous step-down DC-DC converter with integrat...
MAXREFDES1037:72W Offline Flyback Converter
The MAX17595 is a peak-current-mode controller for designing wide input-voltage flyback regulato...
MAXREFDES1004:-73V至-35V输入、5V/100mA输出、Boost转换器
The MAX668/MAX669 constant-frequency, pulse-width modulating (PWM), current-mode DC-DC controlle...
MAXREFDES1088:小尺寸、12V/250mA、同步、无光耦、反激DC-DC转换器,91.9%效率
Due to its simplicity and low cost, the flyback converter is the preferred choice for low-to-med...
MAXREFDES1106: Miniature, 12V/1A, Synchronous, No-Opto Flyback DC-DC Converter with 92% Efficiency Using MAX17690 and MAX17606
Due to its simplicity and low cost, the flyback converter is the preferred choice for low-to-med...
MAXREFDES9009: MAX98365 8-Channed Reference Design
Easy to use 8-channel digital input audio amplifier with a true plug and play usability.
MAXREFDES1238: Scalable, Single Input, 6 Output, Power Solution for the Versal ACAP Platform
In this design a single 12V input supplies a circuit which outputs 6 separate rails ranging from...
MAXREFDES1263: True Wireless Stereo Cradle and Earbuds
This solution demonstrates a small size, low power, high effective, high accuracy power manageme...
MAXREFDES1260: Li Battery Charger and Monitor System with 3A USB-C Input
The purpose of MAXREFDES1260 is to solve the problem of high-voltage fast charging of 2S battery...
MAXREFDES9002: C-source Reference for Operating the DS28E18 from Cortex-M4 GPIO Pins
Extend an I2C and SPI interface using the DS28E18 with included M4 compatible 1-Wire API and C-d...

MAXREFDES179#参考设计板
The MAXREFDES179 reference design is a complete Universal Serial Bus (USB) type-C PD solution fe...
MAXREFDES1275: 1A,3-Channel LED Driver in Buck Configuration using MAX20050 and its dimming control using MAX32630FTHR
The MAX20050 is a high-brightness LED driver for automotive exterior lighting applications.
MAXREFDES1046:宽输入范围、3.3V/3A输出同步整流、降压型DC-DC转换器,两层电路板设计降低成本
The MAX17574, high-efficiency, high-voltage, synchronous step-down DC-DC converter with integrat...
MAXREFDES1105: Miniature, 5V/2A, Synchronous, No-Opto Flyback DC-DC Converter with 90.4% Efficiency Using MAX17690 and MAX17606
Due to its simplicity and low cost, the flyback converter is the preferred choice for low-to-med...
MAXREFDES1102:小尺寸、24V/250mA、无光耦、反激DC-DC转换器,92%效率
The MAX17690 implements an innovative algorithm to accurately determine the output voltage by se...
MAXREFDES1045: Two-Layer Board, 5V/3A, Wide-Input, Synchronous, Step-Down DC-DC Converter Using the MAX17574
The MAX17574, high-efficiency, high-voltage, synchronous step-down DC-DC converter with integrat...
MAXREFDES1037:72W Offline Flyback Converter
The MAX17595 is a peak-current-mode controller for designing wide input-voltage flyback regulato...
MAXREFDES1004:-73V至-35V输入、5V/100mA输出、Boost转换器
The MAX668/MAX669 constant-frequency, pulse-width modulating (PWM), current-mode DC-DC controlle...
MAXREFDES1088:小尺寸、12V/250mA、同步、无光耦、反激DC-DC转换器,91.9%效率
Due to its simplicity and low cost, the flyback converter is the preferred choice for low-to-med...
MAXREFDES1106: Miniature, 12V/1A, Synchronous, No-Opto Flyback DC-DC Converter with 92% Efficiency Using MAX17690 and MAX17606
Due to its simplicity and low cost, the flyback converter is the preferred choice for low-to-med...