回到顶部
主要特征
- Easy to Configure
- Five Reset Outputs
- Bidirectional ative-low RESET
- Open-Drain active-low RESET
- Push/Pull active-low RESET
- Push/Pull active-low RESET
- Open-Drain active-low RESET
- Adjustable Reset Timeout
- Manual Reset Input
- Adjustable Under/Overvoltage Supply Monitoring
- Adjustable Watchdog Timeout
- Reset Valid Down to VCC = 1V
- Immune to Short Negative-Going VCC Transients
- Assembled and Tested
应用/用途
描述
Maxim's line of supervisory circuits offers multiple wafer trimmable options, leading to thousands of variations. The large number of variations makes it difficult to offer samples for each unique version. The Supervisory Circuit Evaluation Kit (SUPEVKIT) has been developed to emulate all the different variations of the MAX63XX line. It reproduces the logic of this line but not the electrical characteristics. Any device in these product families can be emulated simply by changing jumper settings and using a capacitor, if required.
The SUPEVKIT supports the following MAX63XX devices:
The SUPEVKIT supports the following MAX63XX devices:
MAX6305 | MAX6315 | MAX6322HP |
MAX6306 | MAX6316L | MAX6326 |
MAX6307 | MAX6316M | MAX6327 |
MAX6308 | MAX6317H | MAX6328 |
MAX6309 | MAX6318LH | MAX6332* |
MAX6312 | MAX6319MH | MAX6335* |
MAX6313 | MAX6320P | MAX6336* |
MAX6314 | MAX6321HP | MAX6337* |
MAX6310 | MAX6318MH | MAX6333* |
MAX6311 | MAX6319LH | MAX6334* |
简化框图
Technical Docs
数据资料 | MAX63XX系列监控电路评估板 | Aug 01, 1998 |