回到顶部

电源监测器,带有复位

产品详情

主要特征

Parametric specs for Supervisors (1 Monitored Voltage)
Reset Thresh. (V) 2.5 to 3.3
3.3 to 5.5
Reset Thresh. Accur. (%) (@ +25°C) 2.5
Reset Out Active Low
Push-Pull
tRESET (min) 85ms to 300ms
Watchdog Feature No Watchdog
ICC (µA) (max) 150
Package/Pins PDIP/8
SOIC (N)/8
UMAX/8
Budgetary
Price (See Notes)
1.69
缩小

简化框图

Technical Docs

数据资料 电源监测器,带有复位 Mar 27, 2006

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com

参量

Parametric specs for Supervisors (1 Monitored Voltage)
Reset Thresh. (V) 2.5 to 3.3
3.3 to 5.5
Reset Thresh. Accur. (%) (@ +25°C) 2.5
Reset Out Active Low
Push-Pull
tRESET (min) 85ms to 300ms
Watchdog Feature No Watchdog
ICC (µA) (max) 150
Package/Pins PDIP/8
SOIC (N)/8
UMAX/8
Budgetary
Price (See Notes)
1.69

主要特征

  • +5V, +3.3V, and +3V Versions
  • No External Components
  • Low Cost
  • Precise Power-Down Reset Threshold
  • 140ms Min Power-On Reset Delay
  • Immune to Short Negative VCC Transients
  • 8-Pin DIP, µMAX, and SO Packages
  • Low Supply Current:
    • 35µA - MAX709R/S/T
    • 65µA - MAX709L/M

应用/用途

  • 元件数最少的低成本处理器系统

描述

The MAX709 provides a system reset during power-up, power-down, and brownout conditions. When VCC falls below the reset threshold, RESET goes low and holds the µP in reset for 140ms min after VCC rises above the threshold.

The RESET output is guaranteed to be in the correct state with VCC down to 1V. The MAX709 provides excellent circuit reliability and low cost by eliminating external components and adjustments when used with +5V, +3.3V, or +3V powered systems. The MAX709 is available 8-pin DIP, µMAX®, and SO packages.

简化框图

MAX709L、MAX709M、MAX709R、MAX709S、MAX709T:典型工作电路 MAX709L、MAX709M、MAX709R、MAX709S、MAX709T:典型工作电路 Zoom icon

Technical Docs

数据资料 电源监测器,带有复位 Mar 27, 2006

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com