回到顶部
Evaluation Kit for the MAX34451
主要特征
- Easy Evaluation of the MAX34451
- Four Power-Supply Channels
- One Current-Sense Amplifier
- EV Kit Hardware is USB Powered (USB Cable Included)
- USB HID interface
- Windows XP®- and Windows® 7-Compatible Software
- RoHS Compliant
- Proven PCB Layout
- Fully Assembled and Tested
应用/用途
- 基站
- 网络交换机/路由器
- 服务器
- 智能电网系统
描述
The MAX34451 evaluation kit (EV kit) provides the hardware and software graphical-user interface (GUI) necessary to evaluate the MAX34451 PMBus™ 16-channel V/I monitor and 12-channel sequencer/marginer. The EV kit includes a MAX34451 installed as well as four power supplies that can be sequenced, monitored, and margined by the device.
Technical Docs
数据资料 | Evaluation Kit for the MAX34451 | Apr 01, 2019 |