回到顶部

Evaluation Kit for the MAX20478

产品详情

主要特征

简化框图

Technical Docs

数据资料 Evaluation Kit for the MAX20478 Sep 10, 2021

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

主要特征

  • Single Supply Operation with 2.35V to 5.5V Input Supply Range
  • IN1-2 Voltage Monitor Channels Capable of Monitoring 0.5V to 3.6875V
  • IN3 Voltage Monitor Channel Capable of Monitoring 0.5V to 5.6V
  • OTP Controlled Voltage Monitoring with ECC
  • Selectable 102.5% to 110% OV Monitors
  • Selectable 97.5% to 90% UV Monitors
  • 0.5% Step Size
  • 0.8% Voltage Accuracy
  • ASIL-D Compliance (MAX20478)
  • Programmable Active-Low RESET1 and Active-Low RESET2 Pins
  • Jumpers and Test Points on Key Nodes for Simplified Evaluation
  • -40C° to +125C° Automotive Temperature Range
  • Automotive Grade External Components
  • Proven PCB Layout
  • Fully Assembled and Tested

应用/用途

  • Advanced Driver-Assistance Systems
  • Autonomous Driving Processing Systems
  • Power System Supervision and Microcontroller Unit/System-on-a-Chip Monitoring
  • Remote Sensor Modules

描述

The MAX20479 evaluation kit (EV kit) is a fully assembled and tested application circuit for the MAX20478: Two/ three input automotive voltage monitor with watchdog. The EV kit is created with automotive grade components and can test all functionality of the IC including watchdog and redundant supply monitoring. Various test points and jumpers are included to allow for various functionalities of the IC to be tested.

简化框图

Technical Docs

数据资料 Evaluation Kit for the MAX20478 Sep 10, 2021

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心