回到顶部
/content/maximintegrated/zh/products/power/supervisors-voltage-monitors-sequencers

电压监控电路监测微处理器系统的电源电压,以确保系统每次都能正确启动,检测并最大程度减少系统错误,并且系统在发生错误后能够安全返回,只需很少或无需用户介入。电源排序器在上电和关断时按顺序使能/禁止电源。电源监测器持续检查电源输出电压和电流,检测过压和欠压。如果检测到故障,监控IC自动以预定方式关断系统。

Maxim提供最宽泛的监控方案可供选择,包括看门狗定时器、多电压监测器、电压跟踪器、电源排序器、复位IC以及按键控制器/去抖器。Maxim的电压监控电路、电源排序器和电压监测器是工业和汽车应用、便携式设备和网络服务器的理想选择。电压监控方案确保应用可靠操作,无需附加固件或软件。

  • 多种编程选项,为设计提供功能性、集成和灵活性
  • 可选择长启动延迟,最大程度降低启动电流要求
  • 能够同时管理十几路系统电压

排序与电压跟踪

电源排序和电压跟踪IC能够解决系统上电和断电的需求,产品包括从简单的小尺寸、双电压排序/跟踪器到灵活的I²C编程设置、内置ADC的六电压排序器的各种选择。

电池备份IC

Maxim提供广泛的监控方案产品线,支持电池备份管理和存储器写保护应用。

开关去抖电路与按键控制器件

Maxim提供最简捷、性价比最高的按键控制、去抖动方案,用于微处理器的监控及手动复位,采用微型SC70封装,仅消耗6µA电流。

集成了复位功能的稳压器

了解美信的集成了复位功能的稳压器。

复位IC/上电复位

Maxim提供全面的小尺寸、低功耗µP监控电路,具有极高的电压监测精度,适用于工业及汽车应用领域。

多电压监测器

单一芯片监测多达8路电压,提供业内领先的性能指标:最高精度、最低功耗和最小尺寸。

看门狗定时器

Maxim提供极具创新的看门狗定时器方案,用于系统监测并减少代码运行错误。

电压检测器和电池监视器

Maxim提供一百多种电压检测器和电池监测器,服务于各个应用领域。我们提供的器件能够优化于低功耗、低电流、极端工作温度、高压、小尺寸,甚至是同时管理多个系统电压。

设计指南

技术文档

*必填

Technical Documentation

技术文档

显示 10 返回顶部 100 结果 查看全部 结果

器件号 标题 文件类型 日期

博客

Are Biometric Sensors the Key to Healthier Horses…and Humans?

May 11, 2020

With its biometrics sensing technology integrated into horse bridles, Equine SmartBits aims to enhance equine health and performance. Learn more from the blog.

How NCATEST Raised Performance and Lowered Power of Its Automated Test Equipment

April 15, 2020

NCATEST decreased the design cycle, power consumption, and size for a new automated test equipment solution using Maxim Integrated's pin electronics.

Function-Rich Diving Computer Fueled by Analog and Power Management ICs

January 14, 2020

See how ROJ and Mares brought their function-rich, wrist-worn dive computer to life with Maxim analog and power management ICs. Read the blog.

The Ins and Outs of Voltage Supervisor ICs

August 29, 2019

Guest blogger Jim Harrison details the specs you should consider when evaluating voltage supervisor ICs for your designs.

Meet Vehicle Emissions Standards with Supervisory and Watchdog-Timer ICs

June 04, 2019

Supervisory and watchdog-timer ICs can be a tool in an automotive designer’s toolkit to meet vehicle emissions standards.

An Insider's View of Analog Artistry at electronica 2018

December 13, 2018

Tom Bui, principal MTS at Maxim, highlights how designers can add functions to their designs while reducing footprint and power consumption.

Keep Tabs on Essential Electronic Loads with Supervisory ICs

June 12, 2018

Learn techniques to address challenges faced by supervisory ICs, whose role in monitoring voltages is critical.

Deminar: 3 Ways that Analog ICs Can Strengthen Your Design

April 30, 2018

See demos and get details on three key analog ICs that strengthen your design during this online deminar.

Which Type of Analog Hero Are You?

April 25, 2018

Guest blogger nanoMan, the expert of all things nanoPower, shares a quiz that tells you what type of analog hero you are.

How Medical Wearables Enhance Quality of Life

September 26, 2017

New technologies are giving us new ways to manage medical conditions. See what two companies have created with Maxim ICs to enhance quality of life.


电压基准和监控电路概览
11:42 January 25, 2018

MAX16161 nanoPower电源监控电路,具有无尖峰脉冲启动

MAX16161/MAX16162为超低电流、单通道监控电路IC。器件监测电源电压,并在输入电压下降到复位门限以下时触发复位。监测电压上升到工厂预设门限电压(VTH)以上时,复位输出在复位超时...
  • 无启动尖峰脉冲:(参见“支持低压处理器核心的可靠监控电路”部分)
  • 825nA (典型值)静态电流延长电池寿命
  • 正和负电平触发MR输入选项(MAX16161)
  • MR去抖电路(MAX16161)
  • 独立的VCC和VIN输入(MAX16162)
  • 多种可用复位超时周期
  • 门限电压选项
  • 1.7V至4.85V (MAX16161)
  • 0.6V至4.85V (MAX16162)
  • 4焊球WLP封装和4引脚SOT23封装
  • -40°C至+125°C工作温度范围

MAX16899 Ultra-Small, High Accuracy, Adjustable Sequencing/Supervisory Circuits

The MAX16895—MAX16899 is a family of small, low power, voltage-monitoring circuits with sequenci...

MAX16898 Ultra-Small, High Accuracy, Adjustable Sequencing/Supervisory Circuits

The MAX16895—MAX16899 is a family of small, low power, voltage-monitoring circuits with sequenci...

MAX16897 Ultra-Small, High Accuracy, Adjustable Sequencing/Supervisory Circuits

The MAX16895—MAX16899 is a family of small, low power, voltage-monitoring circuits with sequenci...

MAX16896 Ultra-Small, High Accuracy, Adjustable Sequencing/Supervisory Circuits

The MAX16895—MAX16899 is a family of small, low power, voltage-monitoring circuits with sequenci...

EE-Sim® Design Tool

Reference Design for a Class D, 2.1-Channel, Audio Amplifier for an MP3 Docking Station

This reference design demonstrates the MAX98400 Class D audio amplifier in a stereo audio dockin...

Modern Thermocouples and a High-Resolution Delta-Sigma ADC Enable High-Precision Temperature Measurement

Article discusses high-performance temperature measurement using standardized thermocouples and ...

Boost Backlight LED Driver

A LED display backlight driver using a boost switching power supply and linear current sinks for...

Circuit Enables Single NiMH Cell to Simulate a Lithium Battery

Circuit enables single NiMH cell to simulate lithium battery

Handy Circuit Gives Systems Flexible Fault Protection

Application circuit shows a simple method for protecting system against fault condition when boa...

Overcurrent Monitor Operates up to 26V

This circuit provides overcurrent protection for supply-rail voltages to +26V.