产品详情
The MAX20323 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX20323 USB type-C CC-pin overvoltage protection device. The EV kit comes with the MAX20323ENC+ installed. The EV kit board can also be used to evaluate MAX20323A/ MAX20323B/MAX20323C/MAX20323D/MAX20323E/ MAX20323F.
主要特征
- 2.5V to 5.5V Operating Voltage Range
- Power LED Reading
- Proven PCB Layout
- Fully Assembled and Tested
应用/用途
- 工业PC
- 平板设备
- 智能电话
- 平板电脑
单击下面的标题以查看详情页面
参量
主要特征
- 2.5V to 5.5V Operating Voltage Range
- Power LED Reading
- Proven PCB Layout
- Fully Assembled and Tested
应用/用途
- 工业PC
- 平板设备
- 智能电话
- 平板电脑
描述
The MAX20323 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX20323 USB type-C CC-pin overvoltage protection device. The EV kit comes with the MAX20323ENC+ installed. The EV kit board can also be used to evaluate MAX20323A/ MAX20323B/MAX20323C/MAX20323D/MAX20323E/ MAX20323F.