回到顶部

Evaluation Kit for the MAX17523A

产品详情

主要特征

简化框图

Technical Docs

数据资料 Evaluation Kit for the MAX17523A Jun 24, 2022

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com

主要特征

  • 4.2V to 36V Operating Voltage Range
  • Features a TVS Diode Across the Input and a Schottky Diode Across the Output Terminals
  • Internal UVLO Programmed to 18.5V
  • Internal OVLO Programmed to 33V
  • Evaluates Three Current-Limit Types: Current-Limit Threshold, OVLO, and UVLO
  • Jumper-Configurable Current-Limit (Selected as 1A by Default)
  • Current-Limit Mode Set To Autoretry by Default
  • Proven PCB Layout
  • Fully Assembled and Tested

应用/用途

描述

The MAX17523A evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX17523A, a 4.2V to 36V, 1A, current limiter with OV, UV, and reverse voltage protection in a 16-pin TQFN package. The EV kit features a TVS diode on input and a Schottky diode on output. Input power to the EV kit uses a 4.2V to 36V input supply.

The EV kit circuit can be configured to demonstrate the device’s different current-limit types, adjustable overvoltage, undervoltage, and different current-limit thresholds.

简化框图

MAX17523AEVKIT: Board Photo MAX17523AEVKIT: Board Photo Zoom icon

Technical Docs

数据资料 Evaluation Kit for the MAX17523A Jun 24, 2022

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com