回到顶部
产品详情
主要特征
应用/用途
简化框图
Technical Docs
数据资料 | Evaluation Kit for the MAX14740/MAX14741/MAX14742/MAX20320 | Aug 08, 2016 |
主要特征
- 1.6V to 5.5V Operating Voltage Range
- Input Power LED Reading
- Proven PCB Layout
- Fully Assembled and Tested
应用/用途
- 照相机
- 智能电话
- 平板PC
描述
The MAX14741/MAX14742 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX14741/MAX14742 smart power-path selector with reset control devices. The EV kit comes with the MAX14741EWP+ or MAX14742EWP+ installed. Please indicate the part number when ordering. To evaluate MAX14740, contact Maxim for further information.
简化框图
Technical Docs
数据资料 | Evaluation Kit for the MAX14740/MAX14741/MAX14742/MAX20320 | Aug 08, 2016 |