MAX14655EVKIT

评估:MAX14653MAX14654以及MAX14655


点击查看特定型号的库存状况。

说明

MAX14653–MAX14655评估板(EV kit)是完全组装并经过测试的电路板,用于演示带可调整OVLO的大电流过压保护器MAX14653–MAX14655的功能,器件采用12焊球晶片级封装(WLP)。评估板带有跳线,可选择预设OVLO门限或者通过外部电阻分压器调整OVLO门限。评估板输入电源由外部提供。

关键特性

  • 经过验证的PCB布局
  • 完全组装并经过测试

应用

  • 移动互联网设备
  • 智能电话
  • 平板PC
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C   Material Composition  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料


MAX15162
8V to 60V Smart Dual 1.5A Circuit Breaker with Accurate Current Monitoring

  • 8V to 60V Wide Input Voltage Range
  • Integrated Dual-Power MOSFET 
  • Turn-On Resistance 140mΩ (WLP), 180mΩ (TQFN) MOSFET

MAX16543
Integrated Protection IC on a High-Power 12V Bus with an Integrated MOSFET and Lossless Current Sensing

  • Used with the MAX16545B/MAX16545C to Provide Integrated Protection for Loads > 60A On 12V Bus
  • High Density: Industry’s Smallest Circuit Breaker Solution Provides More Than 75% Board Area Savings
  • Lossless, Precise Total System Current Sensing and Reporting

MAX16545B
Integrated Protection IC on 12V Bus with an Integrated MOSFET, Lossless Current Sensing, and PMBus Interface

  • High Density (6.5mm × 4mm for 60A): Less than 25% of the Board Area of Conventional Solutions
  • Enables Advanced System Power Management

MAX16545C
Integrated Protection IC on 12V Bus with an Integrated MOSFET, Lossless Current Sensing, and PMBus Interface

  • High Density (6.5mm × 4mm for 60A): Less than 25% of the Board Area of Conventional Solutions
  • Enables Advanced System Power Management