产品详情
The MAX14571 evaluation kit (EV kit) demonstrates the MAX14571 adjustable overvoltage and overcurrent protector in a 14-pin TSSOP surface-mount package with an exposed pad. The EV kit features jumper-configurable SETI resistors and can handle up to 36V input supply.
The EV kit can also be used to evaluate the MAX14572 and MAX14573 devices with IC replacement of U1. Request free samples from the factory when ordering the EV kit.
主要特征
- 6V to 36V Operating Voltage Range
- Jumper-Configurable Current Limit
- Proven PCB Layout
- Fully Assembled and Tested
应用/用途
- 电池供电应用
- 消费类电子
- 工业设备
- 航海设备
技术文档
数据资料 | Evaluation Kit for the MAX14571, MAX14572, and MAX14573 | Aug 28, 2013 |
单击下面的标题以查看详情页面
参量
主要特征
- 6V to 36V Operating Voltage Range
- Jumper-Configurable Current Limit
- Proven PCB Layout
- Fully Assembled and Tested
应用/用途
- 电池供电应用
- 消费类电子
- 工业设备
- 航海设备
描述
The MAX14571 evaluation kit (EV kit) demonstrates the MAX14571 adjustable overvoltage and overcurrent protector in a 14-pin TSSOP surface-mount package with an exposed pad. The EV kit features jumper-configurable SETI resistors and can handle up to 36V input supply.
The EV kit can also be used to evaluate the MAX14572 and MAX14573 devices with IC replacement of U1. Request free samples from the factory when ordering the EV kit.
技术文档
数据资料 | Evaluation Kit for the MAX14571, MAX14572, and MAX14573 | Aug 28, 2013 |