回到顶部
产品详情
The MAX15096/A/D evaluation kit (EV kit) provides a proven design to evaluate the MAX15096 hot-swap controller with an integrated 6A MOSFET. The EV kit is configured to pass 6A in a 2.7V to 18V hot-swap application, thus providing a fully integrated solution. The EV kit uses the MAX15096GWE+ in a 2mm x 2mm, 16-bump, 0.5mm pitch wafer-level package (WLP) with a proven four-layer PCB design. As configured, the EV kit is optimized to operate at 12V.
The EV kit can be used to evaluate all MAX15096A and MAX15096D variants.
The EV kit can be used to evaluate all MAX15096A and MAX15096D variants.
主要特征
- 2.7V to 18V Operating Voltage Range
- Up to 6A Configurable Load Current Capability
- Banana Jacks for Input and Output Voltage
- Programmable Slew-Rate Control
- Selectable/Configurable Circuit-Breaker Threshold
- Configurable Overvoltage/Undervoltage Lockout
- Programmable Fast Comparator Response
- PG Output
- Defined Safe Operation Area
- Proven PCB Layout
- Fully Assembled and Tested
应用/用途
- 刀片式服务器
- 磁盘驱动器供电
- 工业应用
- RAID系统
- 服务器I/O卡
- 存储应用
技术文档
数据资料 | Evaluation Kits for the MAX15096, MAX15096A, and MAX15096D | Aug 04, 2014 |
单击下面的标题以查看详情页面
/cn/design/design-tools/ee-sim.html?
参量
主要特征
- 2.7V to 18V Operating Voltage Range
- Up to 6A Configurable Load Current Capability
- Banana Jacks for Input and Output Voltage
- Programmable Slew-Rate Control
- Selectable/Configurable Circuit-Breaker Threshold
- Configurable Overvoltage/Undervoltage Lockout
- Programmable Fast Comparator Response
- PG Output
- Defined Safe Operation Area
- Proven PCB Layout
- Fully Assembled and Tested
应用/用途
- 刀片式服务器
- 磁盘驱动器供电
- 工业应用
- RAID系统
- 服务器I/O卡
- 存储应用
描述
The MAX15096/A/D evaluation kit (EV kit) provides a proven design to evaluate the MAX15096 hot-swap controller with an integrated 6A MOSFET. The EV kit is configured to pass 6A in a 2.7V to 18V hot-swap application, thus providing a fully integrated solution. The EV kit uses the MAX15096GWE+ in a 2mm x 2mm, 16-bump, 0.5mm pitch wafer-level package (WLP) with a proven four-layer PCB design. As configured, the EV kit is optimized to operate at 12V.
The EV kit can be used to evaluate all MAX15096A and MAX15096D variants.
The EV kit can be used to evaluate all MAX15096A and MAX15096D variants.
技术文档
数据资料 | Evaluation Kits for the MAX15096, MAX15096A, and MAX15096D | Aug 04, 2014 |