Evaluation Kit for the MAX15068
产品详情
The MAX15068 evaluation kit (EV kit) provides a proven design to evaluate the MAX15068 dual ORing, single hotswap controller. The EV kit operates from a 4.8V to 18V range and provides a solution for evaluating two input supply rail applications requiring the safe insertion and removal of circuit line cards from a live backplane. Each rail has an individual ideal diode and is connected to the load through a single hot-swap MOSFET. The EV kit uses the MAX15068ATP+ in a 4mm x 5mm, 20-pin TQFN package on a proven four-layer PCB design.
主要特征
- 4.8V to 18V Operating Voltage Range
- Banana Jacks for Input and Output Voltage
- Current Monitoring
- Programmable Slew-Rate Control
- Selectable Circuit-Breaker Threshold
- Configurable Undervoltage Lockout
- Adjustable Current-Limit Fault Delay
- Active-Low FAULT and PG Outputs
- Enable Input
- Proven PCB Layout
- Fully Assembled and Tested
应用/用途
- 基站
- 计算机系统和服务器
- 冗余电源
- 存储器桥接
- 供电保持器
- 电信网络
技术文档
数据资料 | Evaluation Kit for the MAX15068 | Nov 14, 2019 |
单击下面的标题以查看详情页面
参量
主要特征
- 4.8V to 18V Operating Voltage Range
- Banana Jacks for Input and Output Voltage
- Current Monitoring
- Programmable Slew-Rate Control
- Selectable Circuit-Breaker Threshold
- Configurable Undervoltage Lockout
- Adjustable Current-Limit Fault Delay
- Active-Low FAULT and PG Outputs
- Enable Input
- Proven PCB Layout
- Fully Assembled and Tested
应用/用途
- 基站
- 计算机系统和服务器
- 冗余电源
- 存储器桥接
- 供电保持器
- 电信网络
描述
The MAX15068 evaluation kit (EV kit) provides a proven design to evaluate the MAX15068 dual ORing, single hotswap controller. The EV kit operates from a 4.8V to 18V range and provides a solution for evaluating two input supply rail applications requiring the safe insertion and removal of circuit line cards from a live backplane. Each rail has an individual ideal diode and is connected to the load through a single hot-swap MOSFET. The EV kit uses the MAX15068ATP+ in a 4mm x 5mm, 20-pin TQFN package on a proven four-layer PCB design.
技术文档
数据资料 | Evaluation Kit for the MAX15068 | Nov 14, 2019 |