回到顶部
/content/maximintegrated/zh/products/power/power-modules/himalaya-uslic-power-modules

喜马拉雅uSLIC电源模块提供可用的最小封装,支持4.0V至60V宽输入电压范围。喜马拉雅uSLIC电源模块充分利用先进的封装技术,将电源方案尺寸减小2.25倍,形成微型尺寸系统级IC (uSLIC)器件。这是通过集成同步、宽输入范围喜马拉雅buck调节器实现的,器件包括内置FET、补偿和其他功能,且带有电感。这些元件的组合使超小尺寸电源模块能够用于空间严格受限的系统之中且满足机械JESD22-B103/B104/B11和CISPR 22 EMI标准。此外,符合CISPR 22电磁干扰(EMI)标准有助于提高最终产品EMI认证的首次成功率。

uSLIC电源模块 

Customer Testimonials

Videos


利用uSLIC电源模块克服空间和热挑战
3:24 November 28, 2018


焊接喜马拉雅uSLIC电源模块
03:24 March 16, 2018

特色产品

选型指南表

VIN VOUT IOUT 型号 订购 立即设计
4V至24V 0.9V至5.5V 100mA MAXM17900 购买  
4.5V至24V 0.9V至3.3V 300mA MAXM17903 购买 立即设计
4V 至 42V 0.9V 至 5.5V 100mA MAXM17532 购买 立即设计
4.5V 至 42V 0.9V 至 5V 300mA MAXM15462 购买 立即设计
4V to 60V 0.9V to 5.5V 100mA MAXM17552 购买  
4.5V to 60V 0.9V to 5V 300mA MAXM15064 购买 立即设计

参考设计

EE-Sim®设计工具

Product Image

MAXM17624EVKIT

The MAXM17624 3.3V output evaluation kit (EV kit) provides a proven design to evaluate the MAXM1...
Product Image

MAXM17623EVKIT

Integrated power solution provides 1.5V from an input range of 2.9V to 5.5V with up to 1A of cur...
Product Image

MAX17651EVKIT

Demonstrates the 60V, 100mA, Ultra-Low Quiescent Current, Linear Regulator
Product Image

MAXM17532EVKIT

Integrated power solution providing 5V from a wide input range of 10V to 42V with up to 100mA of...
Product Image

MAXM15462EVKIT

Integrated power solution providing 3.3V from a wide input range of 4.5V to 42V with up to 300mA...
Product Image

MAX1510EVKIT

Evaluates the Low-Voltage DDR Linear Regulator
Product Image

MAXM17503EVKIT

Integrated power solution providing 5V from a wide input range of 11V to 60V with up to 2.5A of ...
Product Image

MAXM17574EVKIT

Integrated power solution providing 5V from a wide input range of 10V to 60V with up to 3.0A of ...
Product Image

MAXM17761EVKIT

Integrated power solution providing 5V from a wide input range of 4.5V to 76V with up to 1A of c...
Product Image

MAXM17575EVKIT

Integrated power solution providing 5V from a wide input range of 7.5V to 60V with up to 1.5A of...