回到顶部
/content/maximintegrated/zh/products/power/power-modules

喜马拉雅电源模块在单芯片、小尺寸封装内集成了电源所需的绝大多数元器件——同步整流开关稳压IC、电感、电阻和电容,构成高效、紧凑的全集成方案,且符合EMI要求,让电源设计变得更加简单。设计师可根据需要采用电源模块或对应的IC,实现成本、尺寸和易用性之间的完美平衡。

高效、超薄设计的宽压输入、降压型DC-DC电源模块为用户提供高度集成的系统级封装(SiP)或超小尺寸系统级IC (uSLIC™)封装。对于广泛使用5V、12V、24V、36V、48V和60V电源总线供电的应用,这些完备的高可靠性、易于使用的电源模块可有效节省PCB空间、缩短研发时间。

喜马拉雅电源模块采用业界标准的生产和回流工艺,支持产品快速上市。喜马拉雅uSLIC电源模块充分利用先进的封装技术,将电源方案尺寸缩小2.25倍。我们推出的喜马拉雅电源模块经过认证,符合CISPR 22电磁干扰(EMI)限制要求,有助于提高最终产品首次通过EMI测试的成功率。



Featured Technical Documents

Browse Popular Technical Documents:

技术文档

*必填

技术文档

显示 返回顶部 100 结果 查看全部 结果

器件号 标题 文件类型 日期

最新博文

How to Efficiently Power Tiny Industrial Sensors

June 25, 2019

Learn how compact power modules can efficiently power tiny industrial sensors that operate in harsh environments.

How Are You Managing Thermal Requirements of Shrinking Industrial Sensors?

October 09, 2018

As sensors in industrial equipment continue to shrink, managing their thermal needs becomes more challenging. Integrated buck converter modules can help.

Consider Your WLAN Power-Supply Temperature and PCB Size Carefully

September 13, 2018

What does a WLAN thermal problem look like? Blogger Bonnie Baker has answers, and explains how an integrated power module can help.

Powering Motor Encoders and Resolvers

April 03, 2018

Learn how Himalaya uSLIC™ power modules meet the power and size requirements for motor encoders and resolvers.

Meeting Big Demands for Power in Small Devices

February 06, 2018

Learn how highly integrated, wide-input power modules make it easy to design your power supply in minutes.

特色产品

MAXM17575 4.5V to 60V, 1.5A High-Efficiency, DC-DC Step-Down Power Module with Integrated Inductor

MAXM17575 4.5V to 60V, 1.5A High-Efficiency, DC-DC Step-Down Power Module with Integrated Inductor

The Himalaya series of voltage regulator ICs and power modules enable cooler, smaller, and simpl...
  • Reduces Design Complexity, Manufacturing Risks, and Time-to-Market
    • Integrated Step-Down DC-DC Converter
    • Integrated Inductor
    • Integrated Compensation Components
  • Saves Board Space in Space-Constrained Applications
    • Complete Integrated Step-Down Power Supply in a Single Package
    • Small Profile 6.5mm × 10mm × 2.92mm SiP Package
    • Simplified PCB Design with Minimal External BOM Components
  • Offers Flexibility for Power-Design Optimization
    • Wide Input-Voltage Range from 4.5V to 60V
    • Output-Voltage Adjustable Range from 0.9V to 12V
    • Adjustable Frequency with External Frequency Synchronization (400kHz to 2.2MHz)
    • Soft-Start Programmable
    • PWM Mode of Operation
    • Optional Programmable EN/UVLO
  • Operates Reliably in Adverse Industrial Environments
    • Integrated Thermal Fault Protection
    • Hiccup Mode Overload Protection
    • Active-Low RESET Output-Voltage Monitoring
    • High Industrial Ambient Operating Temperature Range (-40°C to +125°C) / Junction Temperature Range (-40°C to +150°C)
    • Complies with CISPR22(EN55022) Class B Conducted and Radiated Emissions

参考设计

EE-Sim®设计工具

Product Image

MAXM17624EVKIT

The MAXM17624 3.3V output evaluation kit (EV kit) provides a proven design to evaluate the MAXM1...
Product Image

MAXM17532EVKIT

逐周期峰值限流保护、欠压锁定和热关断,工作在600kHz开关频率
Product Image

MAXM15462EVKIT

可调节输入欠压锁定、可选模式和漏极开路低电平有效RESET,工作在500kHz开关频率。
Product Image

MAXM17574EVKIT

5V预设输出电压,负载电流高达3A,650kHz开关频率
Product Image

MAXM17575EVKIT

5V预设输出电压,负载电流高达1.5A,900kHz开关频率
Product Image

MAXM17761EVKIT

5V预设输出电压,负载电流高达1A,537kHz开关频率
Product Image

MAX17651EVKIT

演示60V、100mA、超低静态电流、线性稳压器
Product Image

MAX1510EVKIT

评估低电压DDR线性稳压器
Product Image

MAXM17503EVKIT

11V至60V输入,5V@1A输出,效率高于93%。