Evaluation Kit for the MAX25520
产品详情
主要特征
应用/用途
简化框图
Technical Docs
数据资料 | Evaluation Kit for the MAX25520 | Apr 07, 2021 |
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。
主要特征
- 2.65V to 5.5V Input Range (4.5V to 5.5V for MAX25520ATEC)
- Default Output Voltages in Tracking Mode
- 6.8V Output at 200mA (Boost Converter)
- -6.8V Output at -200mA (Inverting Regulator)
- Optional Adjustable Output Voltages
- Synchronous Boost Provides Positive Output at Up to 10.5V/200mA (+12V/200mA for MAX25520ATEC)
- Inverter Output Provides Up to -10.5V/-200mA (-12V/-200mA for MAX25520ATEC)
- Components Fit the 2.1MHz Frequency (To use 420kHz frequency, hardware changes are required)
- Spread-Spectrum
- UV Diagnostics on All Outputs and Fault Detection
- Complete Sequencing Flexibility
- -40°C to +125°C Operating Temperature Range
应用/用途
- 中央信息显示屏
- 信息娱乐系统显示屏
- 仪表盘
描述
The MAX25520 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB used to evaluate the MAX25520 automotive 2-Channel TFT-LCD Power Supply. The output rails, AVDD and NAVDD, can be programmed independently or programmed to track each other by using a specific configuration. Independent enable pins allow complete flexibility in powering up and down the outputs. The outputs are protected against overcurrent and undervoltage.
The device incorporates a fully integrated current-mode boost converter and a current-mode inverter with external rectifier. The EV kit operates at one of two switching frequencies, 420kHz or 2.1MHz. Operation at 2.1MHz makes possible very compact dual-output power supplies.
The EV kit demonstrates the device’s features of adjustable output voltage and fault protection.
简化框图
Technical Docs
数据资料 | Evaluation Kit for the MAX25520 | Apr 07, 2021 |
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。