Evaluation Kit for the MAX25320
产品详情
主要特征
应用/用途
简化框图
Technical Docs
数据资料 | Evaluation Kit for the MAX25320 | Sep 28, 2021 |
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。
主要特征
- High-Efficiency, Dual 1A DC-DC Converters
- 3.0V to 5.5V Operating Supply Voltage
- Factory-Preset Output Voltage
- 2.1MHz Switching Frequency
- Individual Enable Inputs
- Active-Low RESET and INT outputs
- Spread-Spectrum Oscillator
- I2C Interface
- Peak Current Mode Architecture
- PWM and SKIP Mode Operation
- ±1% OV/UV Accuracy
- ±1% Output Voltage Accuracy
- Excellent Load Transient Performance
- MAXQTM Power Architecture
- ASIL-D Compliant
- Redundant Reference
- BIST Diagnostics
- PEC on I2C
- Programmable OV/UV Thresholds
- -40°C to +125°C Operating Temperature Range
- AEC-Q100 Qualified
应用/用途
- ADAS
- Secondary Regulator for SoC / MCU Supply
描述
The MAX25320 evaluation kit (EV kit) is a fully assembled and tested application circuit for the MAX25320: a highefficiency independent phase dual 1A low voltage buck converter. The EV kit is created with automotive grade components and can test each of the outputs to full load. Various test points and jumpers are included for evaluation. The standard EV kit includes an installed MAX25320 with a factory preset output voltage of 0.825V on VOUT1 and 0.825V on VOUT2.
简化框图
Technical Docs
数据资料 | Evaluation Kit for the MAX25320 | Sep 28, 2021 |
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。