回到顶部

Evaluation Kit for the MAX20429

产品详情

主要特征

简化框图

Technical Docs

数据资料 Evaluation Kit for the MAX20429 Mar 22, 2021

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com

主要特征

  • Single Supply Operation with 3.0V to 5.5V Input Supply Range
  • Individual Factory Programmable Output Voltages Available from 0.5V to 3.8V
  • Resistor Adjustable Output Voltage
  • Individual Output Current Up to 6A
  • ±1% Output Voltage Accuracy
  • Frequency-Synchronization Input
  • Individual Enable Inputs
  • Individual Active-Low RESET Outputs
  • Jumpers and Test Points on Key Nodes for Simplified Evaluation
  • -40°C to 125°C Automotive Temperature Range
  • Automotive Grade External Components
  • Proven PCB Layout
  • Fully Assembled and Tested

应用/用途

  • Secondary Regulator for SoC / MCU Supply

描述

The MAX20429 evaluation kit (EV kit) is a fully assembled and tested application circuit for the MAX20429: a highefficiency independent phase dual 6A low-voltage buck converter. The EV kit is created with automotive grade components and can test each of the outputs to full load. Various test points and jumpers are included for evaluation. The standard EV kit comes with the MAX20429CAFNA/VY+ installed, which is factory configured for a resistor adjustable output voltage. The default EV kit resistor divider is bypassed with an output voltage of 0.6V on both VOUT1 and VOUT2.

简化框图

Technical Docs

数据资料 Evaluation Kit for the MAX20429 Mar 22, 2021

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com