回到顶部

Evaluation Kit for the MAX22200

产品详情

主要特征

简化框图

Technical Docs

数据资料 Evaluation Kit for the MAX22200 May 24, 2021

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

主要特征

  • Easy evaluation of the MAX22200
  • Configurable for High-Side/Low-Side Solenoid Driver
  • Configurable for Latched Valves or Brushed DC Motors
  • Windows® XP, 7, 8, 10 Compatible Software
  • Fully Assembled and Tested
  • Proven PCB Layout

应用/用途

  • Brushed DC Motor Driver
  • Generic Low-Side and High-Side Switch Applications
  • Latched (Bi-Stable) Solenoid Valve Drivers
  • Relays Driver
  • Solenoid, Valves, Electromagnetic Drivers

描述

The MAX22200 evaluation kit provides a proven design to evaluate the MAX22200 solenoid driver. The MAX22200 integrated circuit (IC) is an eight half-bridge, serial-controlled solenoid driver with current regulation. The EV kit enables serial control of the MAX22200 and fault monitoring through an on-board USB to SPI interface via a MAX32625 microcontroller. It includes a graphical user interface (GUI) for exercising the features of the MAX22200 IC, making it a complete PC-based evaluation system.

简化框图

Technical Docs

数据资料 Evaluation Kit for the MAX22200 May 24, 2021

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心