回到顶部

MAX8536评估板

产品详情

主要特征

简化框图

Technical Docs

数据资料 MAX8536评估板 Mar 15, 2012

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com

主要特征

  • Fault Power-Supply Isolation for 5V and 3.3V Bus
  • Eliminates ORing Diode Power Dissipation
  • Reverse-Current Detection
  • Adjustable Undervoltage Threshold (Configured to 2.9V)
  • Adjustable Overvoltage Threshold (Configured to 5.75V)
  • Active-Low FAULT Output Status Indicator
  • Adjustable Soft-Start
  • Up to 20A of Load Current
  • Surface-Mount Construction
  • Proven PCB Layout
  • Fully Assembled and Tested

应用/用途

  • 网络/电信电源
  • 刀片服务器板级冗余电源
  • 整流器
  • 高有效性系统的冗余电源
  • 服务器银盒电源

描述

The MAX8536 evaluation (EV) kit circuit demonstrates the functionality of the MAX8536 ORing MOSFET controller that provides redundancy and fault isolation to highly reliable power systems. The EV kit board can operate in 5V and 3.3V systems. The EV kit is configured for 5V operation.

During startup, the EV kit monitors the voltage difference between a power supply and a power bus. Once the voltage difference is less than 0.4V (typ), the IC turns on two ORing MOSFETs, linking the power supply and power bus. Once the MOSFETs are on, the EV kit monitors the load current and voltages to protect against undervoltage (UVP), overvoltage (OVP), and reverse-current fault conditions.

The OVP and UVP thresholds are adjustable and can be disabled. The UVP threshold is set to 2.9V, and the OVP threshold is set to 5.75V. An active-low FAULT signal output is provided for circuit monitoring.

简化框图

Technical Docs

数据资料 MAX8536评估板 Mar 15, 2012

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com