回到顶部
产品详情
主要特征
应用/用途
简化框图
Technical Docs
数据资料 | MAX1799评估系统/评估板 | Mar 15, 2007 |
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。
主要特征
- Five Low-Noise LDO Linear Regulators
- One 300mA Regulator
- Four 150mA Regulators
- Very Low Dropout
- 100mV (max) at 2/3 Rated Current
- Programmable +1.8V to +3.3V (in 32 Steps) Output Voltages
- I²C/SMBus Compatible
- Easy-to-Use Menu-Driven Software
- Assembled and Tested
- Includes Windows 98SE/2000/XP-Compatible Software and Demo PC Board
- EV System Includes USB Connectivity
应用/用途
- 2节或3节NiMH、NiCd或碱性电池供电系统
- CDMA蜂窝/PCS手机
- PDA、掌上电脑与手持终端
- 单节Li+电池供电系统
描述
The MAX1799 evaluation system (EV system) consists of a MAX1799 evaluation kit (EV kit) and a companion Maxim CMAXQUSB board.
The MAX1799 EV kit is an assembled and tested printed circuit board (PCB) that demonstrates the MAX1799 system power supply. The IC contains five programmable LDO linear regulators and two undedicated open-drain outputs. Each regulator can be individually adjusted from +1.8V to +3.3V. The two open-drain outputs can sink up to 150mA.
The Maxim SMBus interface board (CMAXQUSB) allows an IBM-compatible PC to use its USB port to emulate an Intel SMBus 2-wire interface. The 2-wire serial interface of the MAX1799 is I²C compatible. Windows® 98SE/2000/XP-compatible software provides a user-friendly interface to exercise the features of the MAX1799. The program is menu driven and offers a graphics interface with control buttons.
Order the MAX1799EVCMAXQU for complete PC-based evaluation of the MAX1799. Order the MAX1799EVKIT, if you already have an SMBus interface.
The MAX1799 EV kit is an assembled and tested printed circuit board (PCB) that demonstrates the MAX1799 system power supply. The IC contains five programmable LDO linear regulators and two undedicated open-drain outputs. Each regulator can be individually adjusted from +1.8V to +3.3V. The two open-drain outputs can sink up to 150mA.
The Maxim SMBus interface board (CMAXQUSB) allows an IBM-compatible PC to use its USB port to emulate an Intel SMBus 2-wire interface. The 2-wire serial interface of the MAX1799 is I²C compatible. Windows® 98SE/2000/XP-compatible software provides a user-friendly interface to exercise the features of the MAX1799. The program is menu driven and offers a graphics interface with control buttons.
Order the MAX1799EVCMAXQU for complete PC-based evaluation of the MAX1799. Order the MAX1799EVKIT, if you already have an SMBus interface.
简化框图
Technical Docs
数据资料 | MAX1799评估系统/评估板 | Mar 15, 2007 |
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。