MAX1799EVCMAXQU

MAX1799评估系统/评估板


点击查看特定型号的库存状况。

说明

The MAX1799 evaluation system (EV system) consists of a MAX1799 evaluation kit (EV kit) and a companion Maxim CMAXQUSB board.

The MAX1799 EV kit is an assembled and tested printed circuit board (PCB) that demonstrates the MAX1799 system power supply. The IC contains five programmable LDO linear regulators and two undedicated open-drain outputs. Each regulator can be individually adjusted from +1.8V to +3.3V. The two open-drain outputs can sink up to 150mA.

The Maxim SMBus interface board (CMAXQUSB) allows an IBM-compatible PC to use its USB port to emulate an Intel SMBus 2-wire interface. The 2-wire serial interface of the MAX1799 is I²C compatible. Windows® 98SE/2000/XP-compatible software provides a user-friendly interface to exercise the features of the MAX1799. The program is menu driven and offers a graphics interface with control buttons.

Order the MAX1799EVCMAXQU for complete PC-based evaluation of the MAX1799. Order the MAX1799EVKIT, if you already have an SMBus interface.

关键特性

  • Five Low-Noise LDO Linear Regulators
    • One 300mA Regulator
    • Four 150mA Regulators
  • Very Low Dropout
    • 100mV (max) at 2/3 Rated Current
  • Programmable +1.8V to +3.3V (in 32 Steps) Output Voltages
  • I²C/SMBus Compatible
  • Easy-to-Use Menu-Driven Software
  • Assembled and Tested
  • Includes Windows 98SE/2000/XP-Compatible Software and Demo PC Board
  • EV System Includes USB Connectivity

应用

  • 2节或3节NiMH、NiCd或碱性电池供电系统
  • CDMA蜂窝/PCS手机
  • PDA、掌上电脑与手持终端
  • 单节Li+电池供电系统

其它资源

MAXSMBus
申请可靠性报告: MAX1799EVCMAXQU 
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C   Material Composition  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料


MAX25210
Automotive Ultra Low Quiescent Current Linear Regulator Family

  • Enables System Designers to Meet Stringent Module Requirements for 100μA Quiescent Current
  • Tiny Output Capacitors Reduce Board Space and BOM Cost
  • Accurate Active-Low RESET Output with Adjustable Delay Eliminates Need for Separate Reset IC