Evaluation Kit for the MAX25613
产品详情
主要特征
应用/用途
简化框图
Technical Docs
数据资料 | Evaluation Kit for the MAX25613 | Feb 04, 2022 |
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。
主要特征
- Buck/Buck-Boost Maxim Proprietary Control Architecture
- Analog Dimming Control
应用/用途
- Driver Monitoring Systems
- IR LED drivers
描述
The MAX25613B evaluation kit is a buck-boost, highcurrent IR LED driver for automotive driver monitoring systems (DMS). It can take an input voltage from 7V to 18V and can drive a string of LEDs with a maximum output voltage of 2V to 12V. The EV kit operates using a Maxim proprietary architecture to achieve high LED drive capability while minimizing the peak current on the battery harness. The EV kit senses output current at the high side of the LED string. High-side current sensing is required to protect against shorts from the output to the ground or battery input. The PWM input controls the LED on/off, and the ICTRL input provides additional analog dimming capability in the device. It also includes a fault flag that indicates LED short to battery, LED short to ground, LED open, and thermal shutdown. It has built-in spread-spectrum modulation for improved electromagnetic compatibility performance. The EV kit comes with the MAX25613BATP/VY+ installed, which is functionally and pin compatible with the MAX25613ATP/VY+, but with improved minimum on-time of the DL gate driver.
简化框图
Technical Docs
数据资料 | Evaluation Kit for the MAX25613 | Feb 04, 2022 |
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。