MAX20092

12开关矩阵管理器,适用于汽车照明

灵活且快捷——支持高达1.5A的矩阵/像素汽车照明


点击查看特定型号的库存状况。

说明

MAX20092 12开关矩阵管理器IC适用于汽车照明应用,包括一个12开关阵列,用于旁路单灯串或多灯串应用中的各个LED。器件具有12个独立控制的n沟道MOSFET开关,额定指标为10V,导通电阻为0.100Ω。可利用单个电流驱动为串联的所有LED供电。通过导通和关断每颗LED连接的旁路开关,即可对各个LED进行调光;也可配置为2个灯串,每个灯串中串联6个开关;以及配置为4个灯串,每串中3个开关。每个灯串使用独立的电流驱动。每个开关可连接1颗或2颗串联的LED。IC也包括内部电荷泵,为每个LED旁路开关的栅极驱动供电。开关的低导通电阻最大程度减小传导损耗和功耗。

IC通过串行外设接口(SPI)实现串行通信。MAX20092为从器件,通过SPI与作为主器件的外部微控制器(µC)通信。12个开关中的每个开关均可独立编程为旁路灯串中接在每个开关上的LED。每个开关可完全导通、完全关断,或者使用或不使用渐变模式进行调光。PWM频率可通过内部振荡器设置,或者设置为外部时钟源。IC具有LED开路保护,以及通过SPI报告LED开路和短路故障。MAX20092采用32引脚(5mm x 5mm)侧面防潮TQFN (SWTQFN)封装,带有热增强裸焊盘。


支持矩阵和像素照明的车用HB LED控制器

MAX20092: Simplified Block Diagram MAX20092: Simplified Block Diagram 放大+

关键特性

  • 支持汽车应用:AEC-Q100认证
  • 灵活的配置允许在不同应用中使用相同器件
    • 单、双和四灯串配置
    • 单灯串配置中可串联多达12个开关
    • 双灯串配置中可串联多达6个开关
    • 四灯串配置中可串联多达3个开关
    • 每个开关多达2颗LED
  • 最优的PWM调光配置提供优异的调光性能
    • 可编程12位PWM调光
    • PWM调光状态之间渐变
    • 使用内部时钟发生器或外部时钟进行PWM调光
  • 保护特性和封装提高可靠性
    • LED开路保护
    • 可编程LED开路和短路门限
    • LED开路和短路报告
    • 热增强32引脚SWTQFN封装

应用

  • 汽车前灯系统
  • 汽车矩阵照明系统
  • 汽车尾灯系统
Part NumberMax. No. of LEDsLED ChannelsLED ConfigurationILED per Channel
(A)
PWM Dimming Freq.
(kHz)
Dimming ControlVIN
(V)
VIN
(V)
ICC
(mA)
LED String Volt.
(V)
Package/PinsBudgetary
Price
maxmaxminmaxmaxmaxSee Notes
MAX20092 1212Series-Parallel1.52SPI Serial4.55.51.356
TQFN/20
TQFN-CU/32
TSSOP/20
$3.08 @1k
查看所有LED Drivers (80)
Pricing Notes:
价格仅供参考,用于同类产品的比较。所提供报价为美元,需要依汇率折合成人民币。该价格将因当地关税、税率和汇率而异。有关特定订购量和指定版本的报价和供货问题,请参考:价格与供货网站或与指定代理商联系。


MAX20092EVSYS: MAX20092 评估板
型号   生产流程   工艺   样本量   不合格   FIT @ 25°C   FIT @ 55°C  

备注: 通过技术手段对故障率进行汇总,并映射到相关的材料部件号。 故障率与被测件的数量密切相关。

质量管理体系 >
环境管理体系 >

 
Status:
Package:
Temperature:

相关资料


MAX25613
Automotive Infrared LED Controller

  • High-Current LED Driver with Reduced di/dt on the Battery Harness
  • Protection Features Increase System Reliability
  • Automotive Ready

MAX25601A
Synchronous Boost and Synchronous Buck LED Controllers

  • Integration Minimizes BOM for High-Brightness LED Driver, Saving Space and Cost
  • Wide Dimming Ratio Allows High Contrast Ratio
  • Protection Features and Wide Temperature Range Increase System Reliability

MAX25601B
Synchronous Boost and Synchronous Buck LED Controllers

  • Integration Minimizes BOM for High-Brightness LED Driver, Saving Space and Cost
  • Wide Dimming Ratio Allows High Contrast Ratio
  • Protection Features and Wide Temperature Range Increase System Reliability

MAX25601C
Synchronous Boost and Synchronous Buck LED Controllers

  • Integration Minimizes BOM for High-Brightness LED Driver, Saving Space and Cost
  • Wide Dimming Ratio Allows High Contrast Ratio
  • Protection Features and Wide Temperature Range Increase System Reliability

MAX25601D
Synchronous Boost and Synchronous Buck LED Controllers

  • Integration Minimizes BOM for High-Brightness LED Driver, Saving Space and Cost
  • Wide Dimming Ratio Allows High Contrast Ratio
  • Protection Features and Wide Temperature Range Increase System Reliability

MAX20056B
Integrated, 6-Channel High-Brightness LED Driver with Very Wide PWM Dimming Ratio and Phase Shifting for Automotive Displays

  • Robust with Respect to EMC and Automotive Battery Transients
  • Spread-Spectrum Mode Reduces Emission at the Switching Frequency and its Harmonics
  • Phase-Shift Dimming of LED Strings

MAX25612
汽车应用同步、高压LED控制器

  • 高度集成最大程度降低BOM和成本
  • 优化效率、电路板空间和输入工作范围
  • 保护特性提高系统可靠性

类型 编号 标题
评估板9989MAX20092EVSYS MAX20092 评估板