Evaluation Kit for the MAX20090B
主要特征
- Configured for SEPIC Mode
- Analog Dimming Control
- Proven PCB Layout
- Fully Assembled and Tested
应用/用途
- 汽车外部照明
- 商业、工业和建筑照明
- 日间行车灯(DRL)
- 雾灯和自适应前灯组
- 远光灯/近光灯/信号灯/示宽灯
描述
The MAX20090B evaluation kit (EV kit) provides a proven design to evaluate the MAX20090B automotive high-voltage, high-brightness LED (HB LED) controller. The EV kit is set up for SEPIC configuration and operates from a 6V to 18V DC supply voltage. The EV kit is configured to deliver up to 1A to one string of LEDs. The total voltage of the string can vary from 3V to 24V. The anode of the LED string should be connected to the LED+ terminal. The cathode of the LED string should be connected to PGND.
简化框图
Technical Docs
数据资料 | Evaluation Kit for the MAX20090B | Sep 10, 2019 |