回到顶部

Evaluation Kit for the MAX17693B in 5V Output-Voltage Application

产品详情

主要特征

简化框图

Technical Docs

数据资料 Evaluation Kit for the MAX17693B in 5V Output-Voltage Application Jun 16, 2021

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com

主要特征

  • 18V to 36V Input Range
  • Isolated Output: 5V/0.25A DC
  • Compact Design with High Frequency (150kHz) Switching
  • 88% Peak Efficiency
  • Resistor Programmable Input Enable/UVLO Protection
  • External Loop Compensation with Design Flexibility
  • 20ms Soft-Start Time
  • Temperature Compensated Output Voltage Over -40°C to +125°C Operating Temperature
  • Provision to External Clock Synchronization and Frequency Dithering
  • VCC Overdrive to Improve Efficiency
  • Minimum Number of External Components
  • Proven PCB Layout
  • Fully Assembled and Tested

应用/用途

  • IGBT栅极驱动电源
  • 工业和电信应用
  • 隔离型电源
  • PLC I/O模块

描述

The MAX17693B evaluation kit (EV kit) provides a proven design to evaluate the performance of the MAX17693B IC. This fully assembled and tested circuit is implemented using the MAX17693B, the No-Opto Flyback converter with an integrated 76V nMOSFET, available in a 12-pin TDFN package with an exposed pad. The IC data sheet provides a complete description of the part and should be read in conjunction with this EV kit data sheet prior to operating the EV kit.

The MAX17693B EV kit output is configured for an isolated +5V and provides up to 0.25A of output current over 18V to 36V input-voltage range. The device has a 150kHz switching frequency. The EV kit regulates the output voltage within ±5% over the line, load, and temperature by sensing the output voltage on the primary-side. The converter does not need an opto-coupler for the isolated output-voltage sensing.

简化框图

Technical Docs

数据资料 Evaluation Kit for the MAX17693B in 5V Output-Voltage Application Jun 16, 2021

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com