Evaluation Kit for the MAX17693A in 5V Output-Voltage Application
产品详情
主要特征
应用/用途
简化框图
Technical Docs
数据资料 | Evaluation Kit for the MAX17693A in 5V Output-Voltage Application | Jun 16, 2021 |
主要特征
- 18V to 36V Input Range
- Isolated Output: 5V/0.25A DC
- Compact Design with High Frequency (150kHz) Switching
- 88% Peak Efficiency
- Resistor Programmable Input Enable/UVLO Protection
- Resistor Programmable Input Overvoltage Protection
- Internal Loop Compensation Reduce External Components
- 20ms Soft-Start Time
- Temperature Compensated Output Voltage Over -40°C to +125°C Operating Temperature
- Provision to External Clock Synchronization and Frequency Dithering
- VCC Overdrive to Improve Efficiency
- Minimum Number of External Components
- Proven PCB Layout
- Fully Assembled and Tested
应用/用途
- IGBT栅极驱动电源
- 工业和电信应用
- 隔离型电源
- PLC I/O模块
描述
The MAX17693A evaluation kit (EV kit) provides a proven design to evaluate the performance of the MAX17693A IC. This fully assembled and tested circuit is implemented using the MAX17693A, the No-Opto Flyback converter with an integrated 76V nMOSFET, available in a 12-pin TDFN package with an exposed pad. The IC data sheet provides a complete description of the part and should be read in conjunction with this EV kit data sheet prior to operating the EV kit.
The MAX17693A EV kit output is configured for an isolated +5V and provides up to 0.25A of output current over an 18V to 36V input-voltage range. The device has a 150kHz switching frequency. The EV kit regulates the output voltage within ±5% over the line, load, and temperature by sensing the output voltage on the primary-side. The converter does not need an opto-coupler for the isolated output-voltage sensing.
简化框图
Technical Docs
数据资料 | Evaluation Kit for the MAX17693A in 5V Output-Voltage Application | Jun 16, 2021 |