回到顶部

Evaluation Kit for the MAX17692A 5V Output-Voltage Application

产品详情

主要特征

简化框图

Technical Docs

数据资料 Evaluation Kit for the MAX17692A 5V Output-Voltage Application Mar 19, 2021

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com

主要特征

  • 18V to 36V Input Range
  • Isolated Output: 5V/0.65A DC
  • Compact Design with High Switching Frequency (145kHz)
  • 87% Peak Efficiency
  • Resistor Programmable Input Enable/UVLO Protection
  • Resistor Programmable Input Overvoltage Protection
  • Internal Loop Compensation Reduces Need for External Components
  • 15ms Soft-Start Time
  • Temperature Compensated Output Voltage Over -40°C to +125°C Operating Temperature
  • Provision to External Clock Synchronization and Frequency Dithering
  • VCC Overdrive to Improve Efficiency
  • Minimum Number of External Components
  • Proven PCB Layout
  • Fully Assembled and Tested

应用/用途

  • IGBT栅极驱动电源
  • 工业和电信应用
  • 隔离型电源
  • PLC I/O模块

描述

The MAX17692AEVKIT# evaluation kit (EV kit) provides a proven design to evaluate the performance of the MAX17692A IC. This fully assembled and tested circuit is implemented using the MAX17692A, the No-Opto flyback converter with an integrated 76V nMOSFET available in a 12-pin TDFN package with an exposed pad. The IC data sheet provides a complete description of the part and should be read in conjunction with this EV kit data sheet prior to operating the EV kit.

The MAX17692AEVKIT# EV kit output is configured for an isolated +5V and provides up to 0.65A of output current over an 18V to 36V input range. The device switches at a 145kHz switching frequency. The EV kit regulates the output voltage within ±5% over line, load, and temperature by sensing the output voltage on the primary-side. The converter does not need an optocoupler for the isolated output voltage sensing.

简化框图

Technical Docs

数据资料 Evaluation Kit for the MAX17692A 5V Output-Voltage Application Mar 19, 2021

支持和培训

在Maxim的知识库中搜索技术问题的答案

过滤搜索

Maxim的专业工程师团队也会为您解答相应的技术问题,请访问Maxim的 支持中心

采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com