Evaluation Kit for the MAX17691B 5V Output-Voltage Application
产品详情
主要特征
应用/用途
简化框图
Technical Docs
数据资料 | Evaluation Kit for the MAX17691B 5V Output-Voltage Application | Apr 29, 2021 |
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。
主要特征
- 18V to 36V Input Range
- Isolated Output: 5V/1.5A DC
- Compact Design with High Frequency (150kHz) Switching
- 87% Peak Efficiency
- Resistor Programmable Input Enable/UVLO Protection
- External Loop Compensation with Design Flexibility
- 5ms Internal Soft-Start Time
- Temperature Compensated Output Voltage Over -40°C to +125°C Operating Temperature
- Provision to External Clock Synchronization and Frequency Dithering
- VCC Overdrive to Improve Efficiency
- Minimum Number of External Components
- CISPR22(EN55022) Class B Compliant
- Proven PCB Layout
- Fully Assembled and Tested
应用/用途
- IGBT栅极驱动电源
- 工业和电信应用
- 隔离型电源
- PLC I/O模块
描述
The MAX17691B evaluation kit (EV kit) provides a proven design to evaluate the performance of the MAX17691B IC. This fully assembled and tested circuit evaluates the MAX17691B, the No-Opto Flyback Converter with an integrated 76V nMOSFET, available in a 12-pin TDFN package with an exposed pad. The IC data sheet provides a complete description of the part and should be read in conjunction with this EV kit data sheet prior to operating the EV kit.
The MAX17691B EV kit output is configured for an isolated +5V and provides up to 1.5A of output current over an 18V to 36V input range. The device has a 150kHz switching frequency. The EV kit regulates the output voltage within ±5% over the line, load, and temperature by sensing the output voltage on the primary side. The converter does not need an opto-coupler for the isolated output-voltage sensing.
简化框图
Technical Docs
数据资料 | Evaluation Kit for the MAX17691B 5V Output-Voltage Application | Apr 29, 2021 |
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。