Evaluation Kit for the MAX17690 In Dual-Output Configuration
产品详情
主要特征
应用/用途
简化框图
Technical Docs
数据资料 | Evaluation Kit for the MAX17690 In Dual-Output Configuration | Oct 09, 2017 |
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。
主要特征
- 18V to 36V Input Range
- Isolated Output: ±15V/200mA On Each Output
- Compact Design with High Frequency (100kHz) Switching
- Minimum Number of External Components
- 90.5% Peak Efficiency
- Low-Cost Flyback Design
- Galvanic Isolation up to 1500VRMS
- Proven PCB Layout
- Fully Assembled and Tested
应用/用途
- 工业和电信应用
- 隔离反激转换器
- PLC I/O模块
- 宽范围直流输入隔离电源
描述
The MAX17690EVKITC is a fully assembled and tested circuit board that demonstrates the working of an isolated 6W no-opto flyback DC-DC converter. This circuit uses a MAX17690 in a 16-pin TQFN package with an exposed pad. The data sheet must be read in conjunction with this quick start guide for demo circuit.
The EV kit output is configured for an isolated ±5V and provides up to 200mA of output current on each output. The MAX17690 switches at a 100kHz switching frequency. The transformer provides the galvanic isolation between input and output, up to 1500VRMS.
简化框图
Technical Docs
数据资料 | Evaluation Kit for the MAX17690 In Dual-Output Configuration | Oct 09, 2017 |
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。