Evaluation Kit for the MAX17682 for Isolated +24V Output Configuration
产品详情
主要特征
应用/用途
简化框图
Technical Docs
数据资料 | Evaluation Kit for the MAX17682 for Isolated +24V Output Configuration | Jan 30, 2018 |
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。
主要特征
- 17V to 36V Input Voltage Range
- +24V, 400mA Continuous Current
- EN/UVLO Input
- 250kHz Switching Frequency
- 96% Peak Efficiency
- Overcurrent Protection
- No Optocoupler
- Delivers up to 10W Output Power
- Overtemperature Protection
- Proven PCB layout
应用/用途
- 智能电表中的通信集中器
- 浮地电源发生器
- 工业过程控制
- 医疗设备隔离电源
描述
The MAX17682 EV kit B is a fully assembled and tested circuit board that demonstrates the performance of the MAX17682 high-efficiency, iso-buck DC-DC Converter. The EV kit operates over a wide input-voltage range of 17V to 36V and uses primary-side feedback to regulate the output voltage. The EV kit has isolated output, programmed to +24V at 400mA, with 10% output voltage regulation.
The EV kit comes installed with the MAX17682 in a 20-pin (4mm x 4mm) TDFN package.
简化框图
Technical Docs
数据资料 | Evaluation Kit for the MAX17682 for Isolated +24V Output Configuration | Jan 30, 2018 |
支持和培训
采样:
选择上方“样片”按钮将重定向至第三方ADI样片网站。登录后,所选部件将转移到您在此网站上的购物车。如果您之前从未使用过此网站,请创建一个新帐户。有关此样片网站的任何问题,请联系SampleSupport@analog.com。